Double-level spring-cage terminal block STTB (3031429)

Double-level spring-cage terminal block STTB 3031429

Click on this image to zoom in.

Click on this image to zoom in.

  • Double-level spring-cage terminal block STTB 3031429
  • Double-level spring-cage terminal block STTB 3031429
  • Double-level spring-cage terminal block STTB 3031429
  • Double-level spring-cage terminal block STTB 3031429
  • Double-level spring-cage terminal block STTB 3031429

Product Details:

Manufacturer part number: 3031429

Brand: PHOENIX CONTACT

Price: 3.21

Delivery time: 7 Days


Technical Data:

AWG: 28 - 10

Clamp width: 6.2 mm

Connector cross section (fixed): 0.08 - 6 mm²

Connector cross-section (flexible): 0.08 - 4 mm²

Contamination level: 3


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3031429

Part Number
3031429
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
AWG Clamp width
(mm)
Connector cross section (fixed)
(mm²)
Connector cross-section (flexible)
(mm²)
Contamination level Nominal current
(A)
Product size (length)
(mm)
Product size (width)
(mm)
Stripping length
(mm)
Flammability rating Connector type (category)

3.21 €

100 7 Days 28 - 106.20.08 - 60.08 - 433083.56.28-10V0Dualport spring terminal

Loading...

  1. 1

Basic information

Total number of pins(Pole) 4 Color Grey Nominal voltage(V) 500
No. of rows 2 Product size (height)(mm) 47.5 Connection (components) Pull spring
Insulation material PA Industrial goods Yes

This page is Double-level spring-cage terminal block STTB, part number 3031429.
You can find the detail information about specifications and dimensions on part number 3031429.

Variation of this product

Part Number
3031157
3031542
3035519
3035564
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
AWG Clamp width
(mm)
Connector cross section (fixed)
(mm²)
Connector cross-section (flexible)
(mm²)
Contamination level Nominal current
(A)
Product size (length)
(mm)
Product size (width)
(mm)
Stripping length
(mm)
Flammability rating Connector type (category)

2.09 €

100 7 Days 28 - 164.20.08 - 1.50.08 - 1.5-17.567.54.210(max.)V0Dualport spring terminal

6.56 €

50 7 Days 28 - 106.20.08 - 60.08 - 433083.56.28-10V0Dualport terminal

2.84 €

100 78 Days 28 - 125.20.08 - 40.08 - 2.5-2267.55.210(max.)-Dualport spring terminal

16.36 €

50 7 Days 28 - 127.40.08 - 40.08 - 2.5-2267.57.48-10V0Continuity

Tech Support