Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3033171
Total number of pins(Pole) | 4 | Color | Green-yellow | AWG | 28 - 10 |
---|---|---|---|---|---|
Clamp width(mm) | 6.2 | Connector cross section (fixed)(mm²) | 0.08 - 6 | Connector cross-section (flexible)(mm²) | 0.08 - 4 |
Contamination level | 3 | No. of rows | 2 | Product size (height)(mm) | 55.5 |
Product size (length)(mm) | 81 | Product size (width)(mm) | 6.2 | Stripping length(mm) | 8-10 |
Flammability rating | V0 | Connection (components) | Screws | Connector type (category) | Dualport spring terminal |
Insulation material | PA | Industrial goods | Yes |
This page is Double-level spring-cage terminal block STTBU, part number 3033171.
You can find the detail information about specifications and dimensions on part number 3033171.