Appliance connector

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2716020
2716033
2716046
2716703
2716716
2716729
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Total number of pins
(Pole)
Connector cross section
(mm²)
Connector cross section (fixed)
(mm²)
Connector cross-section (flexible)
(mm²)
Nominal voltage
(V)
Nominal voltage (details)
(V)
Nominal current
(A)
Nominal current (details)
(A)
Product size (length)
(mm)
Product size (width)
(mm)
Type (misc.)

2.75 €

100 7 Days 244 (max.)4 (max.)500500323222204 connections

3.95 €

50 7 Days 344 (max.)4 (max.)500500323222316 connections

4.99 €

50 7 Days 444 (max.)4 (max.)500500323222388 connections

6.97 €

30 7 Days 266 (max.)6 (max.)800800575733294 connections

10.43 €

20 7 Days 366 (max.)6 (max.)800800575733466 connections

13.87 €

20 7 Days 466 (max.)6 (max.)800800575733578 connections

Loading...

  1. 1

Basic information

Color Grey Connection (components) Screws Connector clip features Mounting hole
Connector type (category) Appliance connector Material Polyamide Insulation material PA
Wire protection Yes

Tech Support