Base strip MSTBVK

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1788729
1788732
1788745
1788758
1788761
1788774
1788787
1788790
1788800
1788813
1788826
1788839
1788855
1788868
1788871
1788884
1788897
1788907
1788923
1788949
1788952
1788965
1788978
1788981
1788994
1789003
1803044
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Total number of pins
(Pole)
AWG Connector cross section
(mm²)
Contact spacing
(mm)
No. of rows Pins per row Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Stripping length
(mm)
Connection (components) Connector features Connector type Contact material Insulation material Pin strip type (category) Industrial goods

2.31 €

100 7 Days 224 - 120.2 - 2.55.081227.211.6837.007.00(max.)Plug+ extractor sleevePlug, vertical mountTin plated-Pin enclosure - cableYes

3.47 €

100 7 Days 324 - 120.2 - 2.55.081327.216.7637.007.00(max.)Plug+ extractor sleevePlug, vertical mountTin plated-Pin enclosure - cableYes

4.63 €

50 7 Days 424 - 120.2 - 2.55.081427.221.8437.007.00(max.)Plug+ extractor sleevePlug, vertical mountTin plated-Pin enclosure - cableYes

5.78 €

50 7 Days 524 - 120.2 - 2.55.081527.226.9237.007.00(max.)Plug+ extractor sleevePlug, vertical mountTin plated-Pin enclosure - cableYes

6.94 €

50 7 Days 624 - 120.2 - 2.55.08163227.2037.007.00(max.)Plug+ extractor sleevePlug, vertical mountTin plated-Pin enclosure - cableYes

8.10 €

50 7 Days 724 - 120.2 - 2.55.08173727.2037.087.00(max.)Plug+ extractor sleevePlug, vertical mountTin plated-Pin enclosure - cableYes

9.25 €

50 7 Days 824 - 120.2 - 2.55.08183727.2042.167.00(max.)Plug+ extractor sleevePlug, vertical mountTin plated-Pin enclosure - cableYes

10.41 €

50 7 Days 9--47.16---29.247.16-Screws---ThermoplasticSocket enclosure - PCB-

11.57 €

50 7 Days 1024 - 120.2 - 2.55.081103727.2052.327.00(max.)Plug+ extractor sleevePlug, vertical mountTin plated-Pin enclosure - cableYes

12.72 €

50 7 Days 11--57.32---29.257.32-Screws---ThermoplasticSocket enclosure - PCB-

13.88 €

50 7 Days 1224 - 120.2 - 2.55.081123727.2062.487.00(max.)Plug+ extractor sleevePlug, vertical mountTin plated-Pin enclosure - cableYes

15.04 €

50 7 Days 1324 - 120.2 - 2.55.081133727.2067.567.00(max.)Plug+ extractor sleevePlug, vertical mountTin plated-Pin enclosure - cableYes

17.35 €

50 7 Days 1524 - 120.2 - 2.55.081153727.2077.727.00(max.)Plug+ extractor sleevePlug, vertical mountTin plated-Pin enclosure - cableYes

18.51 €

50 7 Days 1624 - 120.2 - 2.55.081163727.2082.807.00(max.)Plug+ extractor sleevePlug, vertical mountTin plated-Pin enclosure - cableYes

19.66 €

50 19 Days 17--87.8---29.287.8-Screws---ThermoplasticSocket enclosure - PCB-

20.82 €

50 7 Days 1824 - 120.2 - 2.55.081183727.2092.967.00(max.)Plug+ extractor sleevePlug, vertical mountTin plated-Pin enclosure - cableYes

21.98 €

50 7 Days 1924 - 120.2 - 2.55.081193727.2098.047.00(max.)Plug+ extractor sleevePlug, vertical mountTin plated-Pin enclosure - cableYes

23.13 €

50 7 Days 2024 - 120.2 - 2.55.081203727.20103.127.00(max.)Plug+ extractor sleevePlug, vertical mountTin plated-Pin enclosure - cableYes

25.45 €

50 22 Days 2224 - 120.2 - 2.55.081223727.20113.287.00(max.)Plug+ extractor sleevePlug, vertical mountTin plated-Pin enclosure - cableYes

27.76 €

50 7 Days 2424 - 120.2 - 2.55.081243727.20123.447.00(max.)Plug+ extractor sleevePlug, vertical mountTin plated-Pin enclosure - cableYes

3.75 €

50 7 Days 224 - 120.2 - 2.55.081227.221.4837.007.00(max.)Plug+ extractor sleevePlug, vertical mountTin plated-Pin enclosure - cableYes

4.91 €

50 7 Days 3--26.56---29.226.56-Screws---ThermoplasticSocket enclosure - PCB-

6.06 €

50 7 Days 424 - 120.2 - 2.55.081431.6427.2037.007.00(max.)Plug+ extractor sleevePlug, vertical mountTin plated-Pin enclosure - cableYes

7.22 €

50 19 Days 524 - 120.2 - 2.55.081536.7227.2037.007.00(max.)Plug+ extractor sleevePlug, vertical mountTin plated-Pin enclosure - cableYes

8.38 €

50 19 Days 624 - 120.2 - 2.55.08163727.2041.807.00(max.)Plug+ extractor sleevePlug, vertical mountTin plated-Pin enclosure - cableYes

9.53 €

50 19 Days 7--46.88---29.246.88-Screws---ThermoplasticSocket enclosure - PCB-

14.16 €

50 19 Days 11--67.2---29.267.2-Screws---ThermoplasticSocket enclosure - PCB-

Loading...

  1. 1

Basic information

Color Green Nominal voltage(V) 320 Nominal current(A) 12
Connector type (category) wire-to-board Series (connectors) MSTBVK

Tech Support