Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2777030 |
2777043 |
2777056 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Total number of pins (Pole) | Clamp width (mm) | Pins per row | Product size (length) (mm) | Product size (width) (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
453.65 € | 50 Pieces Per Package | 1 pack | Available | 7 Days | 2 | 14.6 | 2 | 14.60 | 14.6 | ||
119.83 € | 10 Pieces Per Package | 1 pack | Available | 7 Days | 3 | 20.8 | 3 | 20.80 | 20.8 | ||
153.03 € | 10 Pieces Per Package | 1 pack | Available | 7 Days | 4 | 27 | 4 | 27 | 27 |
Loading...
Color | Grey | AWG | 24 - 12 | Connector cross section (fixed)(mm²) | 0.2 - 4 |
---|---|---|---|---|---|
Connector cross-section (flexible)(mm²) | 0.2 - 4 | Nominal voltage(V) | 400 | Nominal current(A) | 16 |
Product size (height)(mm) | 63.6 | Stripping length(mm) | 7(max.) | Connection (components) | Plug |
Connector type (category) | Continuity | Insulation material | PA | Industrial goods | Yes |
Configure