Bolt connection terminal block OTTA【50 Pieces Per Package】 (0790404)

Bolt connection terminal block OTTA 0790404

Click on this image to zoom in.

Click on this image to zoom in.

  • Bolt connection terminal block OTTA 0790404
  • Bolt connection terminal block OTTA 0790404
  • Volume Discount

Product Details:

Manufacturer part number: 0790404

Brand: PHOENIX CONTACT

Price: 344.33

Delivery time: 6 Days


Technical Data:

AWG: 22 - 10

Clamp width: 11 mm

Connector cross section (fixed): 0.1 - 6 mm²

Connector cross-section (flexible): 0.1 - 6 mm²

Nominal current: 41 A


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0790404

Part Number
0790404
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
AWG Clamp width
(mm)
Connector cross section (fixed)
(mm²)
Connector cross-section (flexible)
(mm²)
Nominal current
(A)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)

344.33 €

50 Pieces Per Package

1 pack Available 6 Days 22 - 10110.1 - 60.1 - 641--11

Loading...

  1. 1

Basic information

Total number of pins(Pole) 2 Color Grey Nominal voltage(V) 800
No. of rows 1 Flammability rating V0 Connection (components) Bolt fixings
Connector type (category) Bolt terminal Insulation material PA Industrial goods Yes

This page is Bolt connection terminal block OTTA, part number 0790404.
You can find the detail information about specifications and dimensions on part number 0790404.

Variation of this product

Part Number
0790433
0790530
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
AWG Clamp width
(mm)
Connector cross section (fixed)
(mm²)
Connector cross-section (flexible)
(mm²)
Nominal current
(A)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)

333.41 €

50 Pieces Per Package

1 pack Available 6 Days 27 - 10110.1 - 60.1 - 6415243.511

304.99 €

50 Pieces Per Package

1 pack Available 7 Days 27 - 1490.1 - 2.50.1 - 2.52445.543.59

Tech Support