Bolt connection terminal block RBO (3247986)

Bolt connection terminal block RBO 3247986

Click on this image to zoom in.

Click on this image to zoom in.

  • Bolt connection terminal block RBO 3247986
  • Bolt connection terminal block RBO 3247986
  • Bolt connection terminal block RBO 3247986
  • Bolt connection terminal block RBO 3247986

Product Details:

Manufacturer part number: 3247986

Brand: PHOENIX CONTACT

Price: 29.56

Delivery time: 7 Days


Technical Data:

Color: Grey

AWG: -

Clamp width: 49 mm

Connector cross section (fixed): 240 (max.) mm²

Connector cross-section (flexible): 240 (max.) mm²


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3247986

Part Number
3247986
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color AWG Clamp width
(mm)
Connector cross section (fixed)
(mm²)
Connector cross-section (flexible)
(mm²)
Nominal voltage
(V)
Nominal current
(A)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)

29.56 €

10 7 Days Grey-49240 (max.)240 (max.)150041583.3--

Loading...

  1. 1

Basic information

Total number of pins(Pole) 2 No. of rows 1 Flammability rating V0
Connection (components) Bolt fixings Connector type (category) Bolt terminal Industrial goods Yes

This page is Bolt connection terminal block RBO, part number 3247986.
You can find the detail information about specifications and dimensions on part number 3247986.

Variation of this product

Part Number
3213136
3213137
3244614
3244615
3247987
3247989
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Color AWG Clamp width
(mm)
Connector cross section (fixed)
(mm²)
Connector cross-section (flexible)
(mm²)
Nominal voltage
(V)
Nominal current
(A)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)

12.95 €

15 7 Days Blue-2970 (max.)70 (max.)100019266--

12.95 €

15 7 Days Grey10 - 2296 - 706 - 7010001926713629

17.97 €

15 7 Days Grey-416 - 1506 - 150100030977--

17.97 €

15 7 Days Black-yellow-416 - 1506 (min.)100030977--

29.56 €

10 7 Days Blue-49240 (max.)240 (max.)150041583.3--

34.05 €

10 7 Days Grey-54.8300 (max.)300 (max.)150052091.8--

Tech Support