Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3058127 |
3058143 |
3075870 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Total number of pins (Pole) | AWG | Clamp width (mm) | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Nominal voltage (V) | Nominal current (A) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Flammability rating | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.42 € | 150 | 7 Days | 2 | 27 - 10 | 9 | 0.1 - 6 | 0.1 - 6 | 800 | 32 | 47.1 | 53.3 | 9 | V0 | Yes | |||
1.57 € | 150 | 7 Days | 2 | 27 - 8 | 13 | 0.1 - 10 | 0.1 - 10 | 800 | 57 | 47.1 | 53.3 | 13 | V0 | Yes | |||
3.01 € | 80 | 7 Days | - | - | - | - | 2.50 - 35 | - | - | - | - | - | - | - |
Loading...
Color | Grey | No. of rows | 1 | Connection (components) | Bolt fixings |
---|---|---|---|---|---|
Connector type (category) | Bolt terminal |
Configure
Basic Attributes
Total number of pins(Pole)
AWG
Clamp width(mm)
Connector cross section (fixed)(mm²)
Connector cross-section (flexible)(mm²)
Nominal voltage(V)
Nominal current(A)
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Flammability rating
Industrial goods
Filter by standard shipping days
Optional Attributes