Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3049013 |
3049026 |
3049042 |
3049148 |
3049411 |
3049424 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Total number of pins (Pole) | Color | AWG | Clamp width (mm) | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Nominal voltage (V) | Nominal current (A) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Flammability rating | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.02 € | 50 | 7 Days | 2 | Grey | 27 - 14 | 12.3 | 0.1 - 2.5 | 0.1 - 2.5 | 1000 | 24 | 51 | 66 | 12.3 | V0 | Yes | |||
5.47 € | 50 | 7 Days | 2 | Grey | 27 - 10 | 16.3 | 0.1 - 6 | 0.1 - 6 | 1000 | 41 | 51 | 66 | 16.3 | V0 | Yes | |||
14.90 € | 25 | 7 Days | 2 | Grey | 14 - 2 | 20.3 | 2.50 - 35 | 2.5 - 35 | 1000 | 125 | 63.8 | 84 | 20.3 | V0 | Yes | |||
14.90 € | 25 | 50 Days | - | Blue | - | - | - | 2.50 - 35 | - | - | - | - | - | - | - | |||
10.71 € | 50 | 7 Days | 2 | Green-yellow | 27 - 14 | 12.3 | 0.1 - 2.5 | 0.1 - 2.5 | 1000 | 24 | 51 | 66 | 12.3 | V0 | Yes | |||
12.22 € | 50 | 7 Days | 2 | Green-yellow | 27 - 10 | 16.3 | 0.1 - 6 | 0.1 - 6 | - | 41 | 51 | 66 | 16.3 | V0 | Yes |
Loading...
No. of rows | 1 | Connection (components) | Bolt fixings | Connector type (category) | Bolt terminal |
---|
Configure
Basic Attributes
Total number of pins(Pole)
Color
AWG
Clamp width(mm)
Connector cross section (fixed)(mm²)
Connector cross-section (flexible)(mm²)
Nominal voltage(V)
Nominal current(A)
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Flammability rating
Industrial goods
Filter by standard shipping days
Optional Attributes