Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3061761 |
3211252 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Color | Clamp width (mm) | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Nominal voltage (V) | Nominal current (A) | Pins per row | Product size (height) (mm) | Product size (length) (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.58 € | 150 | 7 Days | Blue | 8.2 | 0.50 - 6 | 0.50 - 6 | 1000 | 41 | 2 | 42.2 | 57.7 | |||
1.04 € | 200 | 70 Days | Black | 5.2 | 0.14 - 2.50 | 0.14 - 2.50 | 800 | 24 | 3 | 36.5 | 60.5 |
Loading...
No. of rows | 1 | Flammability rating | V0 | Connection (components) | Pull spring |
---|---|---|---|---|---|
Connector type (category) | Continuity |
Configure
Basic Attributes
Color
Clamp width(mm)
Connector cross section (fixed)(mm²)
Connector cross-section (flexible)(mm²)
Nominal voltage(V)
Nominal current(A)
Pins per row
Product size (height)(mm)
Product size (length)(mm)
Filter by standard shipping days
Optional Attributes