Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3037407
Color | Black | Clamp width(mm) | 6.2 | Connector cross section (fixed)(mm²) | 0.08 - 4 |
---|---|---|---|---|---|
Connector cross-section (flexible)(mm²) | 0.08 - 4 | Nominal voltage(V) | 800 | Nominal current(A) | 32 |
No. of rows | 1 | Pins per row | 3 | Product size (height)(mm) | 36.5 |
Product size (length)(mm) | 71.5 | Flammability rating | V0 | Connection (components) | Pull spring |
Connector type (category) | Continuity |
This page is Circuit series terminal ST, part number 3037407.
You can find the detail information about specifications and dimensions on part number 3037407.