Component plug, with screw-type clamping units

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2802316

Part Number
2802316
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5.75 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Color Grey Nominal current(A) 16 Nominal current (details)(A) 10
Product size (height)(mm) 19 Product size (width)(mm) 6 Stripping length(mm) 7(max.)

This page is Component plug, with screw-type clamping units, part number 2802316.
You can find the detail information about specifications and dimensions on part number 2802316.

Tech Support