Component serial terminal PTTB

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3211480

Part Number
3211480
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.03 €

100 7 Days

Loading...

  1. 1

Basic information

Total number of pins(Pole) 4 Color Grey AWG 26 - 12
Connector cross section (fixed)(mm²) 0.14 - 4 Connector cross-section (flexible)(mm²) 0.14 - 2.50 No. of rows 2
Product size (length)(mm) 68 Stripping length(mm) 8-10 Flammability rating V0
Connection (components) Push-in connector Connector type (category) Serial terminal

This page is Component serial terminal PTTB, part number 3211480.
You can find the detail information about specifications and dimensions on part number 3211480.

Tech Support