Component series terminal PTME

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3035686
3035697
3035698
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

7.77 €

50 75 Days

7.77 €

50 21 Days

7.77 €

50 7 Days

Loading...

  1. 1

Basic information

Color Grey AWG 20 - 8 Connector cross section (fixed)(mm²) 0.50 - 10
Connector cross-section (flexible)(mm²) 0.50 - 6 No. of rows 1 Product size (length)(mm) 100.8
Product size (width)(mm) 8.2 Stripping length(mm) 12(max.) Connection (components) Push-in connector
Connector type (category) Serial terminal

Tech Support