Component series terminal ST

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3002216

Part Number
3002216
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5.48 €

50 7 Days

Loading...

  1. 1

Basic information

Color Grey AWG 28 - 12 Connector cross section (fixed)(mm²) 0.08 - 4
Connector cross-section (flexible)(mm²) 0.08 - 2.50 No. of rows 1 Product size (length)(mm) 72
Product size (width)(mm) 5.2 Stripping length(mm) 8-10 Connection (components) Pull spring
Connector type (category) Serial terminal

This page is Component series terminal ST, part number 3002216.
You can find the detail information about specifications and dimensions on part number 3002216.

Tech Support