Component terminal block PT

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3210224
3210237
3210240
3210253
3210266
3210279
3211919
3211921
3212112
3212125
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Total number of pins
(Pole)
AWG Clamp width
(mm)
Connector cross section (fixed)
(mm²)
Connector cross-section (flexible)
(mm²)
Contamination level Nominal voltage
(V)
Nominal current
(A)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Stripping length
(mm)
Connection (components) Connector type (category) Insulation material Industrial goods

3.53 €

100 18 Days 226 - 145.20.14 - 40.14 - 2.538000.536.548.55.28-10Quick-connectContinuityPAYes

3.53 €

100 18 Days 226 - 145.20.14 - 40.14 - 2.538000.536.548.55.28-10Quick-connectContinuityPAYes

3.73 €

50 18 Days 326 - 145.20.14 - 40.14 - 2.538000.536.560.55.28-10Quick-connectContinuityPAYes

3.73 €

50 18 Days 326 - 145.20.14 - 40.14 - 2.538000.536.560.55.28-10Quick-connectContinuityPAYes

3.78 €

50 7 Days 426 - 145.20.14 - 40.14 - 2.538000.536.5725.28-10Quick-connectContinuityPAYes

3.78 €

50 7 Days 426 - 145.20.14 - 40.14 - 2.538000.536.5725.28-10Quick-connectContinuityPAYes

4.29 €

50 7 Days 424 - 10-0.20 - 60.20 - 4----77-10-12Push-in connectorSerial terminal--

4.29 €

50 7 Days 424 - 10-0.20 - 60.20 - 4----77-10-12Push-in connectorSerial terminal--

3.90 €

50 7 Days 224 - 10-0.20 - 60.20 - 4----56-10-12Push-in connectorSerial terminal--

3.90 €

50 7 Days 224 - 126.20.2 - 60.2 - 4-8001.536.5566.210-12Quick-connectSerial terminal-Yes

Loading...

  1. 1

Basic information

Color Grey No. of rows 1 Flammability rating V0

Tech Support