Component terminal block PTTBS

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3210282
3210295
3214666
3245969
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color AWG Clamp width
(mm)
Connector cross section (fixed)
(mm²)
Connector cross-section (flexible)
(mm²)
Contamination level Nominal voltage
(V)
Nominal current
(A)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Stripping length
(mm)
Connector type (category)

4.68 €

50 7 Days Grey26 - 125.20.14 - 40.14 - 2.535002055785.210(max.)Serial terminal

4.68 €

50 7 Days Grey26 - 125.20.14 - 40.14 - 2.535002055785.210(max.)Serial terminal

1.60 €

150 75 Days Orange26 - 143.50.14 - 1.50.14 - 1.5-5001648.278.83.58(max.)Dualport terminal

7.11 €

50 50 Days Grey26 - 125.20.14 - 40.14 - 2.5-242255785.212(max.)Serial terminal

Loading...

  1. 1

Basic information

Total number of pins(Pole) 4 No. of rows 2 Flammability rating V0
Connection (components) Quick-connect Insulation material PA Industrial goods Yes

Tech Support