Sensor / Actuator cable SAC-3P-M8Y (1458635)

Sensor / Actuator cable SAC-3P-M8Y 1458635

Click on this image to zoom in.

Click on this image to zoom in.

  • Sensor / Actuator cable SAC-3P-M8Y 1458635
  • Sensor / Actuator cable SAC-3P-M8Y 1458635
  • Sensor / Actuator cable SAC-3P-M8Y 1458635

Product Details:

Manufacturer part number: 1458635

Brand: PHOENIX CONTACT

Price: 34.30

Delivery time: 43 Days


Technical Data:

Connection side A (sensors/actuators): [Other] Cable, open end

Connection side B (sensors/actuators): [Male Straight] plug, straight

Cable length: 3 m

Connection (components): Open end cable

Connector type: Plug, straight


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1458635

Part Number
1458635
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection side A (sensors/actuators) Connection side B (sensors/actuators) Cable length
(m)
Connection (components) Connector type

34.30 €

6 43 Days [Other] Cable, open end[Male Straight] plug, straight3Open end cablePlug, straight

Loading...

  1. 1

Basic information

Outside diameter(mm) 1.17 Connector cross-section (max.)(mm²) 0.25 Number of pins 3
Nominal current(A) 4 Nominal voltage(V AC) 60 IP rating IP65
Thread type connection side M8 Coding A Cable colour Black
Connector standard Sensor connector Jacket material PUR Sensor/actuator wiring type (category) Sensor/actuator connector (pre-fab)

This page is Sensor / Actuator cable SAC-3P-M8Y, part number 1458635.
You can find the detail information about specifications and dimensions on part number 1458635.

Variation of this product

Part Number
1458622
1458648
1458651
1458664
1458677
1458680
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Connection side A (sensors/actuators) Connection side B (sensors/actuators) Cable length
(m)
Connection (components) Connector type

29.50 €

7 43 Days [Other] Cable, open end[Male Straight] plug, straight1.5Open end cablePlug, straight

40.70 €

5 43 Days [Other] Cable, open end[Male Straight] plug, straight5Open end cablePlug, straight

52.70 €

4 43 Days [Other] Cable, open end[Male Straight] plug, straight10Open end cablePlug, straight

43.56 €

5 7 Days plug, straightsocket, straight0.3-Adapter, Y-shaped

44.52 €

5 43 Days plug, straightsocket, straight0.6-Adapter, Y-shaped

47.40 €

4 43 Days plug, straightsocket, straight1.5-Adapter, Y-shaped

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360