Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1442489
Part Number
|
---|
1442489 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connection side A (sensors/actuators) | Connection side B (sensors/actuators) | Cable diameter (mm) | Outside diameter (mm) | Connector cross-section (max.) (mm²) | Core layout | Temperature range (°C) | Nominal current (details) (A) | Nominal voltage (V AC) | Nominal voltage (details) (V) | IP rating | Thread type connection side | Coding | Connection (components) | Connector standard | Connector type | Contact material | Jacket material | Contact surface | Sensor/actuator cable features | Sensor/actuator wiring type (category) | Type (misc.) | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15.15 € | 13 | 7 Days | [Female Straight] socket, straight | [Other] Cable, open end | - | - | - | - | -40 - +80 | - | 250 | - | - | M12 | - | - | - | - | CuSn | - | Au | Halogen-free | Sensor/actuator cable | - | - |
Loading...
Cable length(m) | 3 | Number of pins | 4 | Nominal current(A) | 4 |
---|---|---|---|---|---|
Cable colour | Black |
This page is Sensor / actuator cable SAC-4P- 3,0-PUR, part number 1442489.
You can find the detail information about specifications and dimensions on part number 1442489.
Configure
Basic Attributes
Connection side A (sensors/actuators)
Connection side B (sensors/actuators)
Cable diameter(mm)
Outside diameter(mm)
Connector cross-section (max.)(mm²)
Core layout
Nominal current (details)(A)
Nominal voltage (details)(V)
IP rating
Coding
Connection (components)
Connector standard
Connector type
Jacket material
Type (misc.)
Industrial goods
Temperature range(°C)
Nominal voltage(V AC)
Thread type connection side
Contact material
Contact surface
Sensor/actuator cable features
Sensor/actuator wiring type (category)
Optional Attributes
Part Number |
---|
1521928 |
1521973 |
1668111 |
1668234 |
1668292 |
1681855 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Connection side A (sensors/actuators) | Connection side B (sensors/actuators) | Cable diameter (mm) | Outside diameter (mm) | Connector cross-section (max.) (mm²) | Core layout | Temperature range (°C) | Nominal current (details) (A) | Nominal voltage (V AC) | Nominal voltage (details) (V) | IP rating | Thread type connection side | Coding | Connection (components) | Connector standard | Connector type | Contact material | Jacket material | Contact surface | Sensor/actuator cable features | Sensor/actuator wiring type (category) | Type (misc.) | Industrial goods |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
25.10 € | 8 | 7 Days | [Other] Cable, open end | socket, straight | - | 1.17 | 0.25 | - | - | - | 60 | - | IP65 | M8 | A | Open end cable | Sensor connector | Socket, straight | - | PUR | - | - | Sensor/actuator connector (pre-fab) | - | - | |||
25.10 € | 8 | 7 Days | socket, right angle | [Other] Cable, open end | - | - | - | - | -25 - +80 | - | 48 | - | - | M8 | - | - | - | - | CuSn | - | Au | Halogen-free | Sensor/actuator cable | - | - | |||
15.15 € | 13 | 7 Days | [Other] Cable, open end | socket, straight | 4.7 | 1.27 | 0.34 | 42 x 0.10 mm | Fixed applications -40 to +80 | 4 | 250 | 250 | IP65/IP68/IP69K | M12 | A | Open end cable | Sensor connector | Socket, straight | - | PUR | - | - | Sensor/actuator connector (pre-fab) | M12-plug, straight / free end | - | |||
15.15 € | 13 | 7 Days | [Other] Cable, open end | socket, right angle | 4.7 | 1.27 | 0.34 | 42 x 0.10 mm | Fixed applications -40 to +80 | 4 | 250 | 250 | IP65/IP68/IP69K | M12 | A | Open end cable | Sensor connector | Socket, right angle | - | PUR | - | - | Sensor/actuator connector (pre-fab) | M12-Socket, angled / free End | - | |||
22.10 € | 9 | 7 Days | [Other] Cable, open end | socket, right angle | 4.7 | 1.27 | 0.34 | 42 x 10 mm | Fixed applications -40 to +80 | 4 | 24 | 24 | IP65/IP68/IP69K | M12 | A | Open end cable | Sensor connector | Socket, right angle | - | PUR | - | - | Sensor/actuator connector (pre-fab) | M12 jack, angled, 3 LEDs / free ends | - | |||
14.15 € | 13 | 7 Days | [Other] Cable, open end | socket, straight | 4/4 | 1.17 | 0.25 | 32 x 10 mm | Fixed applications -40 to +80 | 3 | 60 | 30 | IP65/IP68/IP69K | M8 | A | Open end cable | Sensor connector | Socket, straight | - | PUR | - | - | Sensor/actuator connector (pre-fab) | M8 socket, straight / free ends | - |