Sensor / actuator cable SAC-4P- 3,0-PUR (1442489)

Sensor / actuator cable SAC-4P- 3,0-PUR 1442489

Click on this image to zoom in.

Click on this image to zoom in.

  • Sensor / actuator cable SAC-4P- 3,0-PUR 1442489
  • Sensor / actuator cable SAC-4P- 3,0-PUR 1442489
  • Sensor / actuator cable SAC-4P- 3,0-PUR 1442489
  • Sensor / actuator cable SAC-4P- 3,0-PUR 1442489
  • Sensor / actuator cable SAC-4P- 3,0-PUR 1442489
  • Sensor / actuator cable SAC-4P- 3,0-PUR 1442489
  • Sensor / actuator cable SAC-4P- 3,0-PUR 1442489
  • Sensor / actuator cable SAC-4P- 3,0-PUR 1442489
  • Sensor / actuator cable SAC-4P- 3,0-PUR 1442489
  • Sensor / actuator cable SAC-4P- 3,0-PUR 1442489
  • Sensor / actuator cable SAC-4P- 3,0-PUR 1442489
  • Sensor / actuator cable SAC-4P- 3,0-PUR 1442489

Product Details:

Manufacturer part number: 1442489

Brand: PHOENIX CONTACT

Price: 15.15

Delivery time: 7 Days


Technical Data:

Connection side A (sensors/actuators): [Female Straight] socket, straight

Connection side B (sensors/actuators): [Other] Cable, open end

Cable diameter: - mm

Outside diameter: - mm

Connector cross-section (max.): - mm²


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1442489

Part Number
1442489
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection side A (sensors/actuators) Connection side B (sensors/actuators) Cable diameter
(mm)
Outside diameter
(mm)
Connector cross-section (max.)
(mm²)
Core layout Temperature range
(°C)
Nominal current (details)
(A)
Nominal voltage
(V AC)
Nominal voltage (details)
(V)
IP rating Thread type connection side Coding Connection (components) Connector standard Connector type Contact material Jacket material Contact surface Sensor/actuator cable features Sensor/actuator wiring type (category) Type (misc.) Industrial goods

15.15 €

13 7 Days [Female Straight] socket, straight[Other] Cable, open end-----40 - +80-250--M12----CuSn-AuHalogen-freeSensor/actuator cable--

Loading...

  1. 1

Basic information

Cable length(m) 3 Number of pins 4 Nominal current(A) 4
Cable colour Black

This page is Sensor / actuator cable SAC-4P- 3,0-PUR, part number 1442489.
You can find the detail information about specifications and dimensions on part number 1442489.

Variation of this product

Part Number
1521928
1521973
1668111
1668234
1668292
1681855
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Connection side A (sensors/actuators) Connection side B (sensors/actuators) Cable diameter
(mm)
Outside diameter
(mm)
Connector cross-section (max.)
(mm²)
Core layout Temperature range
(°C)
Nominal current (details)
(A)
Nominal voltage
(V AC)
Nominal voltage (details)
(V)
IP rating Thread type connection side Coding Connection (components) Connector standard Connector type Contact material Jacket material Contact surface Sensor/actuator cable features Sensor/actuator wiring type (category) Type (misc.) Industrial goods

25.10 €

8 7 Days [Other] Cable, open endsocket, straight-1.170.25---60-IP65M8AOpen end cableSensor connectorSocket, straight-PUR--Sensor/actuator connector (pre-fab)--

25.10 €

8 7 Days socket, right angle[Other] Cable, open end-----25 - +80-48--M8----CuSn-AuHalogen-freeSensor/actuator cable--

15.15 €

13 7 Days [Other] Cable, open endsocket, straight4.71.270.3442 x 0.10 mmFixed applications -40 to +804250250IP65/IP68/IP69KM12AOpen end cableSensor connectorSocket, straight-PUR--Sensor/actuator connector (pre-fab)M12-plug, straight / free end-

15.15 €

13 7 Days [Other] Cable, open endsocket, right angle4.71.270.3442 x 0.10 mmFixed applications -40 to +804250250IP65/IP68/IP69KM12AOpen end cableSensor connectorSocket, right angle-PUR--Sensor/actuator connector (pre-fab)M12-Socket, angled / free End-

22.10 €

9 7 Days [Other] Cable, open endsocket, right angle4.71.270.3442 x 10 mmFixed applications -40 to +8042424IP65/IP68/IP69KM12AOpen end cableSensor connectorSocket, right angle-PUR--Sensor/actuator connector (pre-fab)M12 jack, angled, 3 LEDs / free ends-

14.15 €

13 7 Days [Other] Cable, open endsocket, straight4/41.170.2532 x 10 mmFixed applications -40 to +8036030IP65/IP68/IP69KM8AOpen end cableSensor connectorSocket, straight-PUR--Sensor/actuator connector (pre-fab)M8 socket, straight / free ends-

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360