Sensor / actuator cable SAC-4P- 5.0-PVC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1404408

Part Number
1404408
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

15.35 €

12 7 Days

Loading...

  1. 1

Basic information

Connection side A (sensors/actuators) socket, straight Connection side B (sensors/actuators) Cable, open end Cable length(m) 5
Temperature range(°C) -40 - +80 Number of pins 4 Nominal current(A) 4
Nominal voltage(V AC) 250 Thread type connection side M12 Cable colour Black
Contact material CuSn Contact surface Au Sensor/actuator wiring type (category) Sensor/actuator cable
Sensor/actuator wiring type (category) 2 PVC

This page is Sensor / actuator cable SAC-4P- 5.0-PVC, part number 1404408.
You can find the detail information about specifications and dimensions on part number 1404408.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360