Sensor / actuator cable SAC-4P, Plug straight (1555716)

Sensor / actuator cable SAC-4P, Plug straight 1555716

Click on this image to zoom in.

Click on this image to zoom in.

  • Sensor / actuator cable SAC-4P, Plug straight 1555716
  • Sensor / actuator cable SAC-4P, Plug straight 1555716
  • Volume Discount

Product Details:

Manufacturer part number: 1555716

Brand: PHOENIX CONTACT

Price: 28.60

Delivery time: 7 Days


Technical Data:

Connection side A (sensors/actuators): [Female Straight] socket, straight

Connection side B (sensors/actuators): socket, straight

Cable length: 2 m

Outside diameter: 1.75 mm

Connector cross-section (max.): 0.75 mm²


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1555716

Part Number
1555716
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection side A (sensors/actuators) Connection side B (sensors/actuators) Cable length
(m)
Outside diameter
(mm)
Connector cross-section (max.)
(mm²)
Temperature range
(°C)
Nominal voltage
(V AC)
Thread type connection side Connection (components) Connector standard Connector type Contact material Contact surface Sensor/actuator wiring type (category) Industrial goods

28.60 €

7 7 Days [Female Straight] socket, straightsocket, straight21.750.75-250M12-Sensor connectorSocket, straight--Sensor/actuator connector (pre-fab)Yes

Loading...

  1. 1

Basic information

Number of pins 4 Nominal current(A) 4 IP rating IP65
Coding A Cable colour Black Jacket material PUR

This page is Sensor / actuator cable SAC-4P, Plug straight, part number 1555716.
You can find the detail information about specifications and dimensions on part number 1555716.

Variation of this product

Part Number
1538762
1538924
1555693
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Connection side A (sensors/actuators) Connection side B (sensors/actuators) Cable length
(m)
Outside diameter
(mm)
Connector cross-section (max.)
(mm²)
Temperature range
(°C)
Nominal voltage
(V AC)
Thread type connection side Connection (components) Connector standard Connector type Contact material Contact surface Sensor/actuator wiring type (category) Industrial goods

23.41 €

1 Available 21 Days socket, right anglesocket, right angle0.61.170.25-24M8-Sensor connectorSocket, straight--Sensor/actuator connector (pre-fab)-

24.48 €

1 Available 21 Days [Other] Cable, open end[Male Straight] plug, straight101.270.34-250M5Open end cableSensor connectorPlug, straight--Sensor/actuator connector (pre-fab)Yes

23.65 €

8 7 Days plug, straightsocket, straight0.5---25 - +80250M12---CuSnNi/AuSensor/actuator cable-

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360