Sensor / actuator cable SAC-4P, Plug straight M12 (1415588)

Sensor / actuator cable SAC-4P, Plug straight M12 1415588

Click on this image to zoom in.

Click on this image to zoom in.

  • Sensor / actuator cable SAC-4P, Plug straight M12 1415588
  • Sensor / actuator cable SAC-4P, Plug straight M12 1415588
  • Sensor / actuator cable SAC-4P, Plug straight M12 1415588
  • Sensor / actuator cable SAC-4P, Plug straight M12 1415588
  • Sensor / actuator cable SAC-4P, Plug straight M12 1415588
  • Sensor / actuator cable SAC-4P, Plug straight M12 1415588
  • Sensor / actuator cable SAC-4P, Plug straight M12 1415588
  • Sensor / actuator cable SAC-4P, Plug straight M12 1415588
  • Sensor / actuator cable SAC-4P, Plug straight M12 1415588
  • Sensor / actuator cable SAC-4P, Plug straight M12 1415588
  • Sensor / actuator cable SAC-4P, Plug straight M12 1415588
  • Sensor / actuator cable SAC-4P, Plug straight M12 1415588
  • Sensor / actuator cable SAC-4P, Plug straight M12 1415588
  • Volume Discount

Product Details:

Manufacturer part number: 1415588

Brand: PHOENIX CONTACT

Price: 13.05

Delivery time: 7 Days


Technical Data:

Connection side A (sensors/actuators): [Other] Cable, open end

Connection side B (sensors/actuators): [Male Straight] plug, straight

Cable length: 2 m

Cable diameter: - mm

Outside diameter: 1.26 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1415588

Part Number
1415588
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection side A (sensors/actuators) Connection side B (sensors/actuators) Cable length
(m)
Cable diameter
(mm)
Outside diameter
(mm)
Connector cross-section (max.)
(mm²)
Core layout Temperature range
(°C)
Nominal current (details)
(A)
Nominal voltage
(V AC)
Nominal voltage (details)
(V)
IP rating Thread type connection side Coding Cable colour Connection (components) Connector standard Connector type Contact material Jacket material Contact surface Seal type Sensor/actuator cable features Sensor/actuator wiring type (category) Sensor/actuator wiring type (category) 2 Type (misc.) Industrial goods

13.05 €

14 7 Days [Other] Cable, open end[Male Straight] plug, straight2-1.260.34---250-IP65M12ABlackOpen end cableSensor connectorPlug, straight-PUR---Sensor/actuator connector (pre-fab)--Yes

Loading...

  1. 1

Basic information

Number of pins 4 Nominal current(A) 4

This page is Sensor / actuator cable SAC-4P, Plug straight M12, part number 1415588.
You can find the detail information about specifications and dimensions on part number 1415588.

Variation of this product

Part Number
1403951
1415585
1415590
1415612
1415613
1415614
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Connection side A (sensors/actuators) Connection side B (sensors/actuators) Cable length
(m)
Cable diameter
(mm)
Outside diameter
(mm)
Connector cross-section (max.)
(mm²)
Core layout Temperature range
(°C)
Nominal current (details)
(A)
Nominal voltage
(V AC)
Nominal voltage (details)
(V)
IP rating Thread type connection side Coding Cable colour Connection (components) Connector standard Connector type Contact material Jacket material Contact surface Seal type Sensor/actuator cable features Sensor/actuator wiring type (category) Sensor/actuator wiring type (category) 2 Type (misc.) Industrial goods

29.80 €

7 43 Days [Other] Cable, open end[Male Straight] plug, straight10-----40 - +105-250--M12-Grey---CuSn-Au-Halogen-freeSensor/actuator connector (pre-fab)PP--

11.33 €

17 7 Days [Other] Cable, open end[Male Straight] plug, straight1.5-----40 - +80-250--M12-Black---CuSn-Au--Sensor/actuator connector (pre-fab)PVC--

21.10 €

9 30 Days [Other] Cable, open end[Male Straight] plug, straight10-----40 - +80-250--M12-Black---CuSn-Au--Sensor/actuator connector (pre-fab)PVC--

19.89 €

10 30 Days [Female Straight] socket, straight[Male Straight] plug, straight0.6-----40 - +80-250--M12-Black---CuSn-Au--Sensor/actuator cablePVC--

20.93 €

9 7 Days [Female Straight] socket, straight[Male Straight] plug, straight1.5-----40 - +80-250--M12-Black---CuSn-Au--Sensor/actuator cablePVC--

22.65 €

9 7 Days [Female Straight] socket, straight[Male Straight] plug, straight3-----40 - +80-250--M12-Black---CuSn-Au--Sensor/actuator cablePVC--

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360