Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1415560
Part Number
|
---|
1415560 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connection side A (sensors/actuators) | Connection side B (sensors/actuators) | Cable length (m) | Outside diameter (mm) | Connector cross-section (max.) (mm²) | Temperature range (°C) | Nominal voltage (V AC) | IP rating | Thread type connection side | Coding | Connection (components) | Connector standard | Connector type | Contact material | Jacket material | Contact surface | Sensor/actuator cable features | Sensor/actuator wiring type (category) | Sensor/actuator wiring type (category) 2 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
21.40 € | 9 | 30 Days | [Female Straight] socket, straight | [Male Straight] plug, straight | 3 | - | - | -40 - +80 | 48 | - | M8 | - | - | - | - | CuSn | - | Au | - | Sensor/actuator cable | PVC |
Loading...
Number of pins | 4 | Nominal current(A) | 4 | Cable colour | Black |
---|
This page is Sensor / actuator cable SAC-4P, Plug straight M8, part number 1415560.
You can find the detail information about specifications and dimensions on part number 1415560.
Configure
Basic Attributes
Connection side A (sensors/actuators)
Connection side B (sensors/actuators)
Outside diameter(mm)
Connector cross-section (max.)(mm²)
IP rating
Coding
Connection (components)
Connector standard
Connector type
Jacket material
Sensor/actuator cable features
Cable length(m)
Temperature range(°C)
Nominal voltage(V AC)
Thread type connection side
Contact material
Contact surface
Sensor/actuator wiring type (category)
Sensor/actuator wiring type (category) 2
Optional Attributes
Part Number |
---|
1415543 |
1415544 |
1415558 |
1455722 |
1455735 |
1574580 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Connection side A (sensors/actuators) | Connection side B (sensors/actuators) | Cable length (m) | Outside diameter (mm) | Connector cross-section (max.) (mm²) | Temperature range (°C) | Nominal voltage (V AC) | IP rating | Thread type connection side | Coding | Connection (components) | Connector standard | Connector type | Contact material | Jacket material | Contact surface | Sensor/actuator cable features | Sensor/actuator wiring type (category) | Sensor/actuator wiring type (category) 2 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.05 € | 16 | 7 Days | [Other] Cable, open end | [Male Straight] plug, straight | 3 | - | - | -40 - +80 | 48 | - | M8 | - | - | - | - | CuSn | - | Au | - | Sensor/actuator connector (pre-fab) | PVC | |||
13.85 € | 14 | 7 Days | [Other] Cable, open end | [Male Straight] plug, straight | 5 | - | - | -40 - +80 | 48 | - | M8 | - | - | - | - | CuSn | - | Au | - | Sensor/actuator connector (pre-fab) | PVC | |||
20.05 € | 10 | 30 Days | [Female Straight] socket, straight | [Male Straight] plug, straight | 1.5 | - | - | -40 - +80 | 48 | - | M8 | - | - | - | - | CuSn | - | Au | - | Sensor/actuator cable | PVC | |||
34.00 € | 6 | 7 Days | [Female Straight] socket, straight | [Male Straight] plug, straight | 0.6 | - | - | -40 - +80 | 48 | - | M8 | - | - | - | - | CuSn | - | Au | Shielded | Sensor/actuator cable | - | |||
36.70 € | 5 | 7 Days | [Female Straight] socket, straight | [Male Straight] plug, straight | 1.5 | - | - | -40 - +80 | 48 | - | M8 | - | - | - | - | CuSn | - | Au | Shielded | Sensor/actuator cable | - | |||
33.10 € | 6 | 7 Days | plug, straight | socket, straight | 0.3 | - | - | -40 - +80 | 48 | IP65 | M8 | A | - | - | - | CuSn | PUR | Ni/Au | Shielded | Sensor/actuator cable | - |