Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1454176
Connection side A (sensors/actuators) | Cable, open end | Connection side B (sensors/actuators) | socket, straight | Cable length(m) | 10 |
---|---|---|---|---|---|
Cable diameter(mm) | 4.7 | Outside diameter(mm) | 1.60 | Connector cross-section (max.)(mm²) | 0.5 |
Temperature range(°C) | Fixed laying -40 - +80 | Number of pins | 4 | Nominal current(A) | 4 |
Nominal voltage(V AC) | 250 | IP rating | IP65/IP68/IP69K | Thread type connection side | M12 |
Coding | A | Cable colour | Black | Connection (components) | Open end cable |
Connector standard | Sensor connector | Connector type | Socket, straight | Jacket material | PE-X |
Seal type | Screw-on | Sensor/actuator cable features | flame-retardant | Sensor/actuator wiring type (category) | Sensor/actuator connector (pre-fab) |
This page is Sensor / actuator Cable SAC-4P-10,0-28X, part number 1454176.
You can find the detail information about specifications and dimensions on part number 1454176.
Configure
Basic Attributes
Optional Attributes