Sensor / actuator cable SAC-4P-10,0-PVC (1401064)

Sensor / actuator cable SAC-4P-10,0-PVC 1401064

Click on this image to zoom in.

Click on this image to zoom in.

  • Sensor / actuator cable SAC-4P-10,0-PVC 1401064
  • Sensor / actuator cable SAC-4P-10,0-PVC 1401064
  • Volume Discount

Product Details:

Manufacturer part number: 1401064

Brand: PHOENIX CONTACT

Price: 18.35

Delivery time: 30 Days


Technical Data:

Connection side A (sensors/actuators): socket, right angle

Connection side B (sensors/actuators): [Other] Cable, open end

Outside diameter: - mm

Connector cross-section (max.): - mm²

Temperature range: -40 - +80 °C


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1401064

Part Number
1401064
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection side A (sensors/actuators) Connection side B (sensors/actuators) Outside diameter
(mm)
Connector cross-section (max.)
(mm²)
Temperature range
(°C)
Nominal voltage
(V AC)
IP rating Thread type connection side Coding Connection (components) Connector standard Connector type Contact material Jacket material Contact surface Sensor/actuator wiring type (category) Sensor/actuator wiring type (category) 2 Industrial goods

18.35 €

10 30 Days socket, right angle[Other] Cable, open end---40 - +8048-M8----CuSn-AuSensor/actuator cablePVC-

Loading...

  1. 1

Basic information

Cable length(m) 10 Number of pins 4 Nominal current(A) 4
Cable colour Black

This page is Sensor / actuator cable SAC-4P-10,0-PVC, part number 1401064.
You can find the detail information about specifications and dimensions on part number 1401064.

Variation of this product

Part Number
1401062
1415608
1515743
1527731
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Connection side A (sensors/actuators) Connection side B (sensors/actuators) Outside diameter
(mm)
Connector cross-section (max.)
(mm²)
Temperature range
(°C)
Nominal voltage
(V AC)
IP rating Thread type connection side Coding Connection (components) Connector standard Connector type Contact material Jacket material Contact surface Sensor/actuator wiring type (category) Sensor/actuator wiring type (category) 2 Industrial goods

18.35 €

10 7 Days [Female Straight] socket, straight[Other] Cable, open end---40 - +8048-M8----CuSn-AuSensor/actuator cablePVC-

21.10 €

9 7 Days socket, right angle[Other] Cable, open end---40 - +80250-M12----CuSn-AuSensor/actuator cablePVC-

20.23 €

1 Available 3 Days [Other] Cable, open endsocket, straight1.260.34-250IP65M12AOpen end cableSensor connectorSocket, straight-PVC-Sensor/actuator connector (pre-fab)-Yes

20.23 €

1 Available 3 Days [Other] Cable, open endsocket, right angle1.260.34-250IP65M12AOpen end cableSensor connectorSocket, right angle-PVC-Sensor/actuator connector (pre-fab)-Yes

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360