Sensor / actuator cable SAC-4P-5,0-28 R

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1407321

Part Number
1407321
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

54.20 €

4 7 Days

Loading...

  1. 1

Basic information

Connection side A (sensors/actuators) socket, right angle Connection side B (sensors/actuators) Cable, open end Cable length(m) 5
Temperature range(°C) -50 - +120 Number of pins 4 Nominal current(A) 4
Nominal voltage(V AC) 250 Thread type connection side M12 Cable colour Black
Contact material CuSn Contact surface Au Sensor/actuator cable features Shielded
Sensor/actuator wiring type (category) Sensor/actuator cable Sensor/actuator wiring type (category) 2 PE-X

This page is Sensor / actuator cable SAC-4P-5,0-28 R, part number 1407321.
You can find the detail information about specifications and dimensions on part number 1407321.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360