Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1424245
Connection side A (sensors/actuators) | Cable, open end | Connection side B (sensors/actuators) | plug, straight | Cable length(m) | 5 |
---|---|---|---|---|---|
Outside diameter(mm) | 2.50 | Connector cross-section (max.)(mm²) | 1.50 | Number of pins | 4 |
Nominal current(A) | 4 | Nominal voltage(V AC) | 690 | IP rating | IP65 |
Thread type connection side | M12 | Coding | S | Cable colour | Orange |
Connection (components) | Open end cable | Connector standard | Sensor connector | Connector type | Plug, straight |
Jacket material | PUR | Sensor/actuator wiring type (category) | Sensor/actuator cable | Industrial goods | Yes |
This page is Sensor / Actuator cable SAC-4P-MSS, part number 1424245.
You can find the detail information about specifications and dimensions on part number 1424245.
Configure
Basic Attributes
Optional Attributes