Manufacturer part number: 1436204
Brand: PHOENIX CONTACT
Price: 29.46 €
Delivery time: 7 Days
Cable length: 0.3 m
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1436204
Connection side A (sensors/actuators) | plug, straight | Connection side B (sensors/actuators) | socket, straight | Outside diameter(mm) | 1.27 |
---|---|---|---|---|---|
Connector cross-section (max.)(mm²) | 0.34 | Number of pins | 4 | Nominal current(A) | 4 |
Nominal voltage(V AC) | 60 | IP rating | IP65 | Thread type connection side | M12 |
Coding | A | Cable colour | Black | Connector standard | Sensor connector |
Connector type | Adapter, Y-shaped | Jacket material | PUR | Sensor/actuator wiring type (category) | Sensor/actuator connector (pre-fab) |
This page is Sensor / actuator cable SAC-4PY, Plug straight, part number 1436204.
You can find the detail information about specifications and dimensions on part number 1436204.
Part Number |
---|
1436217 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cable length (m) |
---|---|---|---|---|---|---|
29.94 € | 7 | 7 Days | 0.6 |