Sensor / actuator cable SAC-5P- 1,5-PUR (1669822)

Sensor / actuator cable SAC-5P- 1,5-PUR 1669822

Click on this image to zoom in.

Click on this image to zoom in.

  • Sensor / actuator cable SAC-5P- 1,5-PUR 1669822
  • Sensor / actuator cable SAC-5P- 1,5-PUR 1669822
  • Sensor / actuator cable SAC-5P- 1,5-PUR 1669822
  • Sensor / actuator cable SAC-5P- 1,5-PUR 1669822

Product Details:

Manufacturer part number: 1669822

Brand: PHOENIX CONTACT

Price: 14.08

Delivery time: 7 Days


Technical Data:

Connection side A (sensors/actuators): [Other] Cable, open end

Connection side B (sensors/actuators): socket, straight

Cable diameter: 5 mm

Outside diameter: 1.27 mm

Connector cross-section (max.): 0.34 mm²


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1669822

Part Number
1669822
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection side A (sensors/actuators) Connection side B (sensors/actuators) Cable diameter
(mm)
Outside diameter
(mm)
Connector cross-section (max.)
(mm²)
Core layout Temperature range
(°C)
Nominal current (details)
(A)
Nominal voltage
(V AC)
Nominal voltage (details)
(V)
IP rating Coding Connection (components) Connector standard Connector type Contact material Jacket material Contact surface Sensor/actuator cable features Sensor/actuator wiring type (category) Type (misc.)

14.08 €

13 7 Days [Other] Cable, open endsocket, straight51.270.3442 x 0.10 mmfixed installation -40 - +8046060IP65/IP68/IP69KAOpen end cableSensor connectorSocket, straight-PUR--Sensor/actuator connector (pre-fab)M12-socket, straight / free ends

Loading...

  1. 1

Basic information

Cable length(m) 1.5 Number of pins 5 Nominal current(A) 4
Thread type connection side M12 Cable colour Black

This page is Sensor / actuator cable SAC-5P- 1,5-PUR, part number 1669822.
You can find the detail information about specifications and dimensions on part number 1669822.

Variation of this product

Part Number
1442515
1669851
1682935
1682964
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Connection side A (sensors/actuators) Connection side B (sensors/actuators) Cable diameter
(mm)
Outside diameter
(mm)
Connector cross-section (max.)
(mm²)
Core layout Temperature range
(°C)
Nominal current (details)
(A)
Nominal voltage
(V AC)
Nominal voltage (details)
(V)
IP rating Coding Connection (components) Connector standard Connector type Contact material Jacket material Contact surface Sensor/actuator cable features Sensor/actuator wiring type (category) Type (misc.)

14.08 €

13 7 Days [Female Straight] socket, straight[Other] Cable, open end-----40 - +80-48------CuSn-AuHalogen-freeSensor/actuator cable-

14.08 €

13 7 Days [Other] Cable, open endsocket, right angle51.270.3442 x 0.10 mmfixed installation -40 - +8046060IP65/IP68/IP69KAOpen end cableSensor connectorSocket, right angle-PUR--Sensor/actuator connector (pre-fab)M12-bush, angled / free end

20.78 €

9 7 Days [Other] Cable, open endsocket, straight-1.270.34---60-IP65AOpen end cableSensor connectorSocket, straight-PUR--Sensor/actuator connector (pre-fab)-

20.78 €

9 7 Days [Other] Cable, open endsocket, right angle-1.270.34---60-IP65AOpen end cableSensor connectorSocket, right angle-PUR--Sensor/actuator connector (pre-fab)-

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360