Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1415683
Connection side A (sensors/actuators) | socket, straight | Connection side B (sensors/actuators) | Cable, open end | Cable length(m) | 1.5 |
---|---|---|---|---|---|
Temperature range(°C) | -40 - +80 | Number of pins | 5 | Nominal current(A) | 4 |
Nominal voltage(V AC) | 48 | Thread type connection side | M12 | Cable colour | Black |
Contact material | CuSn | Contact surface | Au | Sensor/actuator wiring type (category) | Sensor/actuator cable |
Sensor/actuator wiring type (category) 2 | PVC |
This page is Sensor / actuator cable SAC-5P- 1,5-PVC, part number 1415683.
You can find the detail information about specifications and dimensions on part number 1415683.
Configure
Basic Attributes
Optional Attributes