Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1518449
Part Number
|
---|
1518449 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connection side A (sensors/actuators) | Connection side B (sensors/actuators) | Cable length (m) | Outside diameter (mm) | Connector cross-section (max.) (mm²) | Number of pins | Nominal current (A) | Nominal voltage (V AC) | IP rating | Coding | Cable colour | Connection (components) | Connector standard | Connector type | Jacket material | Sensor/actuator wiring type (category) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
43.55 € | 5 | 75 Days | [Female Straight] socket, straight | socket, straight | 5 | 1.70 | 0.75 | 5 | 4 | 60 | IP65 | A | Black | - | Sensor connector | Socket, straight | PUR | Sensor/actuator connector (pre-fab) |
Loading...
Thread type connection side | M12 | Industrial goods | Yes |
---|
This page is Sensor / actuator cable SAC-5P, Plug straight, part number 1518449.
You can find the detail information about specifications and dimensions on part number 1518449.
Configure
Basic Attributes
Connection side A (sensors/actuators)
Connection (components)
Connection side B (sensors/actuators)
Cable length(m)
Outside diameter(mm)
Connector cross-section (max.)(mm²)
Number of pins
Nominal current(A)
Nominal voltage(V AC)
IP rating
Coding
Cable colour
Connector standard
Connector type
Jacket material
Sensor/actuator wiring type (category)
Optional Attributes
Part Number |
---|
1435043 |
1435056 |
1435069 |
1518326 |
1518342 |
1518481 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Connection side A (sensors/actuators) | Connection side B (sensors/actuators) | Cable length (m) | Outside diameter (mm) | Connector cross-section (max.) (mm²) | Number of pins | Nominal current (A) | Nominal voltage (V AC) | IP rating | Coding | Cable colour | Connection (components) | Connector standard | Connector type | Jacket material | Sensor/actuator wiring type (category) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
25.65 € | 8 | 43 Days | [Other] A type solenoid connector | [Male Straight] plug, straight | - | - | 0.5 | - | - | - | - | - | - | - | - | Plug, right angle | - | - | |||
28.35 € | 7 | 7 Days | [Other] A type solenoid connector | [Male Straight] plug, straight | - | - | 0.5 | - | - | - | - | - | - | - | - | Plug, right angle | - | - | |||
32.85 € | 6 | 43 Days | [Other] A type solenoid connector | [Male Straight] plug, straight | - | - | 0.5 | - | - | - | - | - | - | - | - | Plug, right angle | - | - | |||
19.90 € | 10 | 75 Days | [Other] Cable, open end | [Male Straight] plug, straight | 2 | 1.70 | 0.75 | 5 | 4 | 60 | IP65 | A | Black | Open end cable | Sensor connector | Plug, straight | PUR | Sensor/actuator connector (pre-fab) | |||
49.90 € | 4 | 75 Days | [Other] Cable, open end | [Male Straight] plug, straight | 10 | 1.70 | 0.75 | 5 | 4 | 60 | IP65 | A | Black | Open end cable | Sensor connector | Plug, straight | PUR | Sensor/actuator connector (pre-fab) | |||
25.29 € | 8 | 75 Days | [Female Straight] socket, straight | socket, straight | 13 | 1.70 | 0.75 | 5 | 4 | 60 | IP65 | A | Black | - | Sensor connector | Socket, straight | PUR | Sensor/actuator connector (pre-fab) |