Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1500884
Part Number
|
---|
1500884 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connection side A (sensors/actuators) | Connection side B (sensors/actuators) | Cable length (m) | Cable diameter (mm) | Outside diameter (mm) | Connector cross-section (max.) (mm²) | Core layout | Temperature range (°C) | Number of pins | Nominal current (A) | Nominal current (details) (A) | Nominal voltage (V AC) | Nominal voltage (details) (V) | IP rating | Coding | Cable colour | Connection (components) | Connector standard | Connector type | Contact material | Jacket material | Contact surface | Sensor/actuator cable features | Sensor/actuator wiring type (category) | Sensor/actuator wiring type (category) 2 | Type (misc.) | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
31.97 € | 6 | 7 Days | [Female Straight] socket, straight | socket, straight | 0.3 | - | 1.27 | 0.34 | - | - | 5 | 4 | - | 60 | - | IP65 | A | Black | - | Sensor connector | Socket, straight | - | PUR | - | - | Sensor/actuator connector (pre-fab) | - | - | - |
Loading...
Thread type connection side | M12 |
---|
This page is Sensor / actuator cable SAC-5P, Plug straight M12, part number 1500884.
You can find the detail information about specifications and dimensions on part number 1500884.
Configure
Basic Attributes
Connection side A (sensors/actuators)
Cable diameter(mm)
Core layout
Temperature range(°C)
Nominal current (details)(A)
Nominal voltage (details)(V)
Connection (components)
Contact material
Contact surface
Sensor/actuator cable features
Sensor/actuator wiring type (category) 2
Type (misc.)
Industrial goods
Connection side B (sensors/actuators)
Cable length(m)
Outside diameter(mm)
Connector cross-section (max.)(mm²)
Number of pins
Nominal current(A)
Nominal voltage(V AC)
IP rating
Coding
Cable colour
Connector standard
Connector type
Jacket material
Sensor/actuator wiring type (category)
Optional Attributes
Part Number |
---|
1415677 |
1415697 |
1416100 |
1500897 |
1500907 |
1500910 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Connection side A (sensors/actuators) | Connection side B (sensors/actuators) | Cable length (m) | Cable diameter (mm) | Outside diameter (mm) | Connector cross-section (max.) (mm²) | Core layout | Temperature range (°C) | Number of pins | Nominal current (A) | Nominal current (details) (A) | Nominal voltage (V AC) | Nominal voltage (details) (V) | IP rating | Coding | Cable colour | Connection (components) | Connector standard | Connector type | Contact material | Jacket material | Contact surface | Sensor/actuator cable features | Sensor/actuator wiring type (category) | Sensor/actuator wiring type (category) 2 | Type (misc.) | Industrial goods |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17.35 € | 11 | 7 Days | [Other] Cable, open end | [Male Straight] plug, straight | 5 | - | - | - | - | -40 - +80 | 5 | 4 | - | 48 | - | - | - | Black | - | - | - | CuSn | - | Au | - | Sensor/actuator connector (pre-fab) | PVC | - | - | |||
23.65 € | 8 | 30 Days | [Female Straight] socket, straight | [Male Straight] plug, straight | 1.5 | - | - | - | - | -40 - +80 | 5 | 4 | - | 48 | - | - | - | Black | - | - | - | CuSn | - | Au | - | Sensor/actuator cable | PVC | - | - | |||
23.17 € | 8 | 43 Days | [Female Straight] socket, straight | [Male Straight] plug, straight | 0.3 | - | - | - | - | -40 - +80 | 5 | 4 | - | 48 | - | - | - | Orange | - | - | - | CuSn | - | Au | - | Sensor/actuator cable | PUR | - | - | |||
33.03 € | 6 | 7 Days | [Female Straight] socket, straight | socket, straight | 0.6 | - | 1.27 | 0.34 | - | - | 5 | 4 | - | 60 | - | IP65 | A | Black | - | Sensor connector | Socket, straight | - | PUR | - | - | Sensor/actuator connector (pre-fab) | - | - | - | |||
36.23 € | 6 | 7 Days | [Female Straight] socket, straight | socket, straight | 1.5 | - | 1.27 | 0.34 | - | - | 5 | 4 | - | 60 | - | IP65 | A | Black | - | Sensor connector | Socket, straight | - | PUR | - | - | Sensor/actuator connector (pre-fab) | - | - | - | |||
41.55 € | 5 | 7 Days | [Female Straight] socket, straight | socket, straight | 3 | - | 1.27 | 0.34 | - | - | 5 | 4 | - | 60 | - | IP65 | A | Black | - | Sensor connector | Socket, straight | - | PUR | - | - | Sensor/actuator connector (pre-fab) | - | - | - |