Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1693924
Part Number
|
---|
1693924 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connection side A (sensors/actuators) | Connection side B (sensors/actuators) | Cable length (m) | Cable diameter (mm) | Outside diameter (mm) | Connector cross-section (max.) (mm²) | Core layout | Temperature range (°C) | Number of pins | Nominal current (A) | Nominal current (details) (A) | Nominal voltage (V AC) | Nominal voltage (details) (V) | IP rating | Coding | Cable colour | Connection (components) | Connector standard | Connector type | Contact material | Jacket material | Contact surface | Sensor/actuator cable features | Sensor/actuator wiring type (category) | Sensor/actuator wiring type (category) 2 | Type (misc.) | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
21.29 € | 1 | Available | 20 Days | socket, right angle | socket, right angle | 0.6 | - | - | 0.34 | - | - | 5 | 4 | - | 60 | - | IP65 | A | Orange | - | Sensor connector | Socket, right angle | - | PUR | - | - | Sensor/actuator connector (pre-fab) | - | - | Yes |
Loading...
Thread type connection side | M12 |
---|
This page is Sensor / actuator cable SAC-5P, Plug straight M12, part number 1693924.
You can find the detail information about specifications and dimensions on part number 1693924.
Configure
Basic Attributes
Cable diameter(mm)
Outside diameter(mm)
Core layout
Temperature range(°C)
Nominal current (details)(A)
Nominal voltage (details)(V)
Connection (components)
Contact material
Contact surface
Sensor/actuator cable features
Sensor/actuator wiring type (category) 2
Type (misc.)
Connection side A (sensors/actuators)
Connection side B (sensors/actuators)
Cable length(m)
Connector cross-section (max.)(mm²)
Number of pins
Nominal current(A)
Nominal voltage(V AC)
IP rating
Coding
Cable colour
Connector standard
Connector type
Jacket material
Sensor/actuator wiring type (category)
Industrial goods
Optional Attributes
Part Number |
---|
1415677 |
1415697 |
1416100 |
1693937 |
1693940 |
1693953 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Connection side A (sensors/actuators) | Connection side B (sensors/actuators) | Cable length (m) | Cable diameter (mm) | Outside diameter (mm) | Connector cross-section (max.) (mm²) | Core layout | Temperature range (°C) | Number of pins | Nominal current (A) | Nominal current (details) (A) | Nominal voltage (V AC) | Nominal voltage (details) (V) | IP rating | Coding | Cable colour | Connection (components) | Connector standard | Connector type | Contact material | Jacket material | Contact surface | Sensor/actuator cable features | Sensor/actuator wiring type (category) | Sensor/actuator wiring type (category) 2 | Type (misc.) | Industrial goods |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17.35 € | 11 | 7 Days | [Other] Cable, open end | [Male Straight] plug, straight | 5 | - | - | - | - | -40 - +80 | 5 | 4 | - | 48 | - | - | - | Black | - | - | - | CuSn | - | Au | - | Sensor/actuator connector (pre-fab) | PVC | - | - | ||||
23.65 € | 8 | 30 Days | [Female Straight] socket, straight | [Male Straight] plug, straight | 1.5 | - | - | - | - | -40 - +80 | 5 | 4 | - | 48 | - | - | - | Black | - | - | - | CuSn | - | Au | - | Sensor/actuator cable | PVC | - | - | ||||
23.17 € | 8 | 43 Days | [Female Straight] socket, straight | [Male Straight] plug, straight | 0.3 | - | - | - | - | -40 - +80 | 5 | 4 | - | 48 | - | - | - | Orange | - | - | - | CuSn | - | Au | - | Sensor/actuator cable | PUR | - | - | ||||
26.77 € | 1 | Available | 7 Days | socket, right angle | socket, right angle | 0.6 | - | - | 0.34 | - | - | 5 | 4 | - | 24 | - | IP65 | A | Orange | - | Sensor connector | Socket, right angle | - | PUR | - | - | Sensor/actuator connector (pre-fab) | - | - | Yes | |||
94.11 € | 5 Pieces Per Package | 1 pack | 25 Days | socket, right angle | socket, right angle | 1 | - | - | 0.34 | - | - | 5 | 4 | - | 60 | - | IP65 | A | Orange | - | Sensor connector | Socket, right angle | - | PUR | - | - | Sensor/actuator connector (pre-fab) | - | - | Yes | |||
27.85 € | 1 | Available | 7 Days | socket, right angle | socket, right angle | 1 | - | - | 0.34 | - | - | 5 | 4 | - | 24 | - | IP65 | A | Orange | - | Sensor connector | Socket, right angle | - | PUR | - | - | Sensor/actuator connector (pre-fab) | - | - | Yes |