Sensor / actuator cable SAC-5P, Plug straight M8, B-coded (1404461)

Sensor / actuator cable SAC-5P, Plug straight M8, B-coded 1404461

Product Details:

Manufacturer part number: 1404461

Brand: PHOENIX CONTACT

Price: 16.13

Delivery time: 7 Days


Technical Data:

Connection side A (sensors/actuators): [Other] Cable, open end

Jacket material: PUR

Sensor/actuator wiring type (category): Sensor/actuator connector (pre-fab)

Sensor/actuator wiring type (category) 2: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1404461

Part Number
1404461
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection side A (sensors/actuators) Jacket material Sensor/actuator wiring type (category) Sensor/actuator wiring type (category) 2

16.13 €

12 7 Days [Other] Cable, open endPURSensor/actuator connector (pre-fab)-

Loading...

  1. 1

Basic information

Connection side B (sensors/actuators) plug, straight Cable length(m) 1.5 Temperature range(°C) -40 - +80
Number of pins 5 Nominal current(A) 3 Nominal voltage(V AC) 30
Thread type connection side M8 Cable colour Black Contact material CuSn
Contact surface Au

This page is Sensor / actuator cable SAC-5P, Plug straight M8, B-coded, part number 1404461.
You can find the detail information about specifications and dimensions on part number 1404461.

Variation of this product

Part Number
1404481
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Connection side A (sensors/actuators) Jacket material Sensor/actuator wiring type (category) Sensor/actuator wiring type (category) 2

29.03 €

7 7 Days [Female Straight] socket, straight-Sensor/actuator cablePUR

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360