Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1404187
Part Number
|
---|
1404187 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connection side A (sensors/actuators) | Connection side B (sensors/actuators) | Outside diameter (mm) | Connector cross-section (max.) (mm²) | Temperature range (°C) | Nominal current (A) | IP rating | Thread type connection side | Coding | Connection (components) | Connector standard | Connector type | Contact material | Jacket material | Contact surface | Sensor/actuator cable features | Sensor/actuator wiring type (category) | Sensor/actuator wiring type (category) 2 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
22.78 € | 8 | 7 Days | [Female Straight] socket, straight | [Other] Cable, open end | - | - | -40 - +80 | 1.50 | - | M8 | - | - | - | - | CuSn | - | Au | Halogen-free | Sensor/actuator cable | PUR |
Loading...
Cable length(m) | 1.5 | Number of pins | 8 | Nominal voltage(V AC) | 30 |
---|---|---|---|---|---|
Cable colour | Black |
This page is Sensor / actuator cable SAC-8P- 1,5-PUR, part number 1404187.
You can find the detail information about specifications and dimensions on part number 1404187.
Configure
Basic Attributes
Connection side A (sensors/actuators)
Connection side B (sensors/actuators)
Outside diameter(mm)
Connector cross-section (max.)(mm²)
IP rating
Coding
Connection (components)
Connector standard
Connector type
Jacket material
Temperature range(°C)
Nominal current(A)
Thread type connection side
Contact material
Contact surface
Sensor/actuator cable features
Sensor/actuator wiring type (category)
Sensor/actuator wiring type (category) 2
Optional Attributes
Part Number |
---|
1404147 |
1404191 |
1522590 |
1522626 |
1522862 |
1522914 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Connection side A (sensors/actuators) | Connection side B (sensors/actuators) | Outside diameter (mm) | Connector cross-section (max.) (mm²) | Temperature range (°C) | Nominal current (A) | IP rating | Thread type connection side | Coding | Connection (components) | Connector standard | Connector type | Contact material | Jacket material | Contact surface | Sensor/actuator cable features | Sensor/actuator wiring type (category) | Sensor/actuator wiring type (category) 2 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
31.85 € | 6 | 7 Days | [Female Straight] socket, straight | [Other] Cable, open end | - | - | -40 - +80 | 1.50 | - | M8 | - | - | - | - | CuSn | - | Au | Halogen-free | Sensor/actuator cable | PE-X | |||
22.78 € | 8 | 7 Days | socket, right angle | [Other] Cable, open end | - | - | -40 - +80 | 1.50 | - | M8 | - | - | - | - | CuSn | - | Au | Halogen-free | Sensor/actuator cable | PUR | |||
22.78 € | 8 | 7 Days | [Other] Cable, open end | socket, straight | 1.17 | 0.25 | - | 2 | IP65 | M12 | A | Open end cable | Sensor connector | Socket, straight | - | PUR | - | - | Sensor/actuator connector (pre-fab) | - | |||
22.78 € | 8 | 7 Days | [Other] Cable, open end | socket, right angle | 1.17 | 0.25 | - | 2 | IP65 | M12 | A | Open end cable | Sensor connector | Socket, right angle | - | PUR | - | - | Sensor/actuator connector (pre-fab) | - | |||
32.55 € | 6 | 7 Days | [Other] Cable, open end | socket, straight | 1.17 | 0.25 | - | 2 | IP65 | M12 | A | Open end cable | Sensor connector | Socket, straight | - | PUR | - | - | Sensor/actuator connector (pre-fab) | - | |||
32.55 € | 6 | 7 Days | [Other] Cable, open end | socket, right angle | 1.17 | 0.25 | - | 2 | IP65 | M12 | A | Open end cable | Sensor connector | Socket, right angle | - | PUR | - | - | Sensor/actuator connector (pre-fab) | - |