Sensor / actuator cable SAC-8P- 5,0-PUR (1404149)

Sensor / actuator cable SAC-8P- 5,0-PUR 1404149

Click on this image to zoom in.

Click on this image to zoom in.

  • Sensor / actuator cable SAC-8P- 5,0-PUR 1404149
  • Sensor / actuator cable SAC-8P- 5,0-PUR 1404149
  • Sensor / actuator cable SAC-8P- 5,0-PUR 1404149
  • Sensor / actuator cable SAC-8P- 5,0-PUR 1404149
  • Sensor / actuator cable SAC-8P- 5,0-PUR 1404149

Product Details:

Manufacturer part number: 1404149

Brand: PHOENIX CONTACT

Price: 46.20

Delivery time: 7 Days


Technical Data:

Connection side A (sensors/actuators): [Female Straight] socket, straight

Connection side B (sensors/actuators): [Other] Cable, open end

Outside diameter: - mm

Connector cross-section (max.): - mm²

Temperature range: -40 - +80 °C


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1404149

Part Number
1404149
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection side A (sensors/actuators) Connection side B (sensors/actuators) Outside diameter
(mm)
Connector cross-section (max.)
(mm²)
Temperature range
(°C)
Nominal current
(A)
IP rating Thread type connection side Coding Connection (components) Connector standard Connector type Contact material Jacket material Contact surface Sensor/actuator cable features Sensor/actuator wiring type (category) Sensor/actuator wiring type (category) 2

46.20 €

4 7 Days [Female Straight] socket, straight[Other] Cable, open end---40 - +801.50-M8----CuSn-AuHalogen-freeSensor/actuator cablePE-X

Loading...

  1. 1

Basic information

Cable length(m) 5 Number of pins 8 Nominal voltage(V AC) 30
Cable colour Black

This page is Sensor / actuator cable SAC-8P- 5,0-PUR, part number 1404149.
You can find the detail information about specifications and dimensions on part number 1404149.

Variation of this product

Part Number
1404189
1404193
1520369
1522642
1522888
1522930
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Connection side A (sensors/actuators) Connection side B (sensors/actuators) Outside diameter
(mm)
Connector cross-section (max.)
(mm²)
Temperature range
(°C)
Nominal current
(A)
IP rating Thread type connection side Coding Connection (components) Connector standard Connector type Contact material Jacket material Contact surface Sensor/actuator cable features Sensor/actuator wiring type (category) Sensor/actuator wiring type (category) 2

32.75 €

6 7 Days [Female Straight] socket, straight[Other] Cable, open end---40 - +801.50-M8----CuSn-AuHalogen-freeSensor/actuator cablePUR

32.75 €

6 7 Days socket, right angle[Other] Cable, open end---40 - +801.50-M8----CuSn-AuHalogen-freeSensor/actuator cablePUR

32.75 €

6 7 Days [Other] Cable, open endsocket, straight1.170.25-2IP65M12AOpen end cableSensor connectorSocket, straight-PUR--Sensor/actuator connector (pre-fab)-

32.75 €

6 7 Days [Other] Cable, open endsocket, right angle1.170.25-2IP65M12AOpen end cableSensor connectorSocket, right angle-PUR--Sensor/actuator connector (pre-fab)-

46.90 €

4 7 Days [Other] Cable, open endsocket, straight1.170.25-2IP65M12AOpen end cableSensor connectorSocket, straight-PUR--Sensor/actuator connector (pre-fab)-

46.90 €

4 7 Days [Other] Cable, open endsocket, right angle1.170.25-2IP65M12AOpen end cableSensor connectorSocket, right angle-PUR--Sensor/actuator connector (pre-fab)-

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360