Sensor / actuator cable SAC-8P- 5,0-PVC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1415726
1415735
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection side A (sensors/actuators)

28.50 €

7 7 Days [Female Straight] socket, straight

28.50 €

7 43 Days socket, right angle

Loading...

  1. 1

Basic information

Connection side B (sensors/actuators) Cable, open end Cable length(m) 5 Temperature range(°C) -40 - +80
Number of pins 8 Nominal current(A) 2 Nominal voltage(V AC) 30
Thread type connection side M12 Cable colour Black Contact material CuZn
Contact surface Au Sensor/actuator wiring type (category) Sensor/actuator cable Sensor/actuator wiring type (category) 2 PVC

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360