Sensor / Actuator cable SAC-8P, Plug straight M12 (1415719)

Sensor / Actuator cable SAC-8P, Plug straight M12 1415719

Click on this image to zoom in.

Click on this image to zoom in.

  • Sensor / Actuator cable SAC-8P, Plug straight M12 1415719
  • Sensor / Actuator cable SAC-8P, Plug straight M12 1415719
  • Sensor / Actuator cable SAC-8P, Plug straight M12 1415719
  • Sensor / Actuator cable SAC-8P, Plug straight M12 1415719

Product Details:

Manufacturer part number: 1415719

Brand: PHOENIX CONTACT

Price: 38.50

Delivery time: 7 Days


Technical Data:

Connection side A (sensors/actuators): [Other] Cable, open end

Connection side B (sensors/actuators): [Male Straight] plug, straight

Cable length: 10 m

Outside diameter: - mm

Connector cross-section (max.): - mm²


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1415719

Part Number
1415719
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection side A (sensors/actuators) Connection side B (sensors/actuators) Cable length
(m)
Outside diameter
(mm)
Connector cross-section (max.)
(mm²)
Temperature range
(°C)
IP rating Coding Connection (components) Connector standard Connector type Contact material Jacket material Contact surface Sensor/actuator cable features Sensor/actuator wiring type (category) Sensor/actuator wiring type (category) 2 Industrial goods

38.50 €

5 7 Days [Other] Cable, open end[Male Straight] plug, straight10---40 - +80-----CuZn-Au-Sensor/actuator connector (pre-fab)PVC-

Loading...

  1. 1

Basic information

Number of pins 8 Nominal current(A) 2 Nominal voltage(V AC) 30
Thread type connection side M12 Cable colour Black

This page is Sensor / Actuator cable SAC-8P, Plug straight M12, part number 1415719.
You can find the detail information about specifications and dimensions on part number 1415719.

Variation of this product

Part Number
1407286
1415718
1522493
1522503
1522516
1522529
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Connection side A (sensors/actuators) Connection side B (sensors/actuators) Cable length
(m)
Outside diameter
(mm)
Connector cross-section (max.)
(mm²)
Temperature range
(°C)
IP rating Coding Connection (components) Connector standard Connector type Contact material Jacket material Contact surface Sensor/actuator cable features Sensor/actuator wiring type (category) Sensor/actuator wiring type (category) 2 Industrial goods

110.30 €

2 7 Days [Female Straight] socket, straight[Male Straight] plug, straight5---40 - +105-----CuSn-AuShieldedSensor/actuator cablePE-X-

28.50 €

7 7 Days [Other] Cable, open end[Male Straight] plug, straight5---40 - +80-----CuZn-Au-Sensor/actuator connector (pre-fab)PVC-

22.78 €

8 7 Days [Other] Cable, open end[Male Straight] plug, straight1.51.170.25-IP65AOpen end cableSensor connectorPlug, straight-PUR--Sensor/actuator connector (pre-fab)--

27.05 €

7 7 Days [Other] Cable, open end[Male Straight] plug, straight31.170.25-IP65AOpen end cableSensor connectorPlug, straight-PUR--Sensor/actuator connector (pre-fab)--

32.75 €

6 7 Days [Other] Cable, open end[Male Straight] plug, straight51.170.25-IP65AOpen end cableSensor connectorPlug, straight-PUR--Sensor/actuator connector (pre-fab)--

47.00 €

4 7 Days [Other] Cable, open end[Male Straight] plug, straight101.170.25-IP65AOpen end cableSensor connectorPlug, straight-PUR--Sensor/actuator connector (pre-fab)--

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360