Manufacturer part number: 1404136
Brand: PHOENIX CONTACT
Price: 63.70 €
Delivery time: 43 Days
Connection side A (sensors/actuators): [Female Straight] socket, straight
Cable length: 3 m
Sensor/actuator wiring type (category): Sensor/actuator cable
Sensor/actuator wiring type (category) 2: PP
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1404136
Part Number
|
---|
1404136 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connection side A (sensors/actuators) | Cable length (m) | Sensor/actuator wiring type (category) | Sensor/actuator wiring type (category) 2 | |
---|---|---|---|---|---|---|---|---|---|
63.70 € | 3 | 43 Days | [Female Straight] socket, straight | 3 | Sensor/actuator cable | PP |
Loading...
Connection side B (sensors/actuators) | plug, straight | Temperature range(°C) | -40 - +80 | Number of pins | 8 |
---|---|---|---|---|---|
Nominal current(A) | 1.50 | Nominal voltage(V AC) | 30 | Thread type connection side | M8 |
Cable colour | Black | Contact material | CuSn | Contact surface | Au |
Sensor/actuator cable features | Halogen-free |
This page is Sensor / actuator cable SAC-8P, Plug straight M8, part number 1404136.
You can find the detail information about specifications and dimensions on part number 1404136.
Configure
Part Number |
---|
1404137 |
1404178 |
1404199 |
1404200 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Connection side A (sensors/actuators) | Cable length (m) | Sensor/actuator wiring type (category) | Sensor/actuator wiring type (category) 2 |
---|---|---|---|---|---|---|---|---|---|
31.85 € | 6 | 7 Days | [Other] Cable, open end | 1.5 | Sensor/actuator connector (pre-fab) | PP | |||
21.28 € | 9 | 7 Days | [Other] Cable, open end | 1.5 | Sensor/actuator connector (pre-fab) | PE-X | |||
39.78 € | 5 | 7 Days | [Female Straight] socket, straight | 1.5 | Sensor/actuator cable | PUR | |||
42.55 € | 5 | 7 Days | [Female Straight] socket, straight | 3 | Sensor/actuator cable | PUR |