Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1520372 |
1522891 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connection side A (sensors/actuators) | Connection side B (sensors/actuators) | Outside diameter (mm) | Connector cross-section (max.) (mm²) | Temperature range (°C) | Nominal current (A) | IP rating | Thread type connection side | Coding | Connection (components) | Connector standard | Connector type | Contact material | Jacket material | Contact surface | Sensor/actuator cable features | Sensor/actuator wiring type (category) | Sensor/actuator wiring type (category) 2 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
47.00 € | 4 | 7 Days | [Other] Cable, open end | socket, straight | 1.17 | 0.25 | - | 2 | IP65 | M12 | A | Open end cable | Sensor connector | Socket, straight | - | PUR | - | - | Sensor/actuator connector (pre-fab) | - | |||
67.40 € | 3 | 7 Days | [Other] Cable, open end | socket, straight | 1.17 | 0.25 | - | 2 | IP65 | M12 | A | Open end cable | Sensor connector | Socket, straight | - | PUR | - | - | Sensor/actuator connector (pre-fab) | - |
Loading...
Cable length(m) | 10 | Number of pins | 8 | Nominal voltage(V AC) | 30 |
---|---|---|---|---|---|
Cable colour | Black |
Configure
Basic Attributes
Connection side A (sensors/actuators)
Temperature range(°C)
Contact material
Contact surface
Sensor/actuator cable features
Sensor/actuator wiring type (category) 2
Connection side B (sensors/actuators)
Outside diameter(mm)
Connector cross-section (max.)(mm²)
Nominal current(A)
IP rating
Thread type connection side
Coding
Connection (components)
Connector standard
Connector type
Jacket material
Sensor/actuator wiring type (category)
Optional Attributes