Sensor / actuator connector (pre-fab) M12 Plug, straight (1454121)

Sensor / actuator connector (pre-fab) M12 Plug, straight 1454121

Click on this image to zoom in.

Click on this image to zoom in.

  • Sensor / actuator connector (pre-fab) M12 Plug, straight 1454121
  • Sensor / actuator connector (pre-fab) M12 Plug, straight 1454121
  • Sensor / actuator connector (pre-fab) M12 Plug, straight 1454121
  • Sensor / actuator connector (pre-fab) M12 Plug, straight 1454121

Product Details:

Manufacturer part number: 1454121

Brand: PHOENIX CONTACT

Price: 39.85

Delivery time: 7 Days


Technical Data:

Connection side B (sensors/actuators): socket, straight

Cable length: 2 m

Cable diameter: 4.7 mm

Outside diameter: 1.60 mm

Connector cross-section (max.): 0.5 mm²


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1454121

Part Number
1454121
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection side B (sensors/actuators) Cable length
(m)
Cable diameter
(mm)
Outside diameter
(mm)
Connector cross-section (max.)
(mm²)
Core layout Temperature range
(°C)
Number of pins Nominal current (details)
(A)
Nominal voltage
(V AC)
Nominal voltage (details)
(V)
IP rating Connection (components) Jacket material Seal type Sensor/actuator cable features Type (misc.)

39.85 €

5 7 Days socket, straight24.71.600.5-Fixed laying -40 - +804-250-IP65/IP68/IP69KOpen end cablePE-XScrew-onflame-retardant-

Loading...

  1. 1

Basic information

Connection side A (sensors/actuators) Cable, open end Nominal current(A) 4 Thread type connection side M12
Coding A Cable colour Black Connector standard Sensor connector
Connector type Plug, straight Sensor/actuator wiring type (category) Sensor/actuator connector (pre-fab)

This page is Sensor / actuator connector (pre-fab) M12 Plug, straight, part number 1454121.
You can find the detail information about specifications and dimensions on part number 1454121.

Variation of this product

Part Number
1454040
1454066
1454134
1454147
1668014
1668027
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Connection side B (sensors/actuators) Cable length
(m)
Cable diameter
(mm)
Outside diameter
(mm)
Connector cross-section (max.)
(mm²)
Core layout Temperature range
(°C)
Number of pins Nominal current (details)
(A)
Nominal voltage
(V AC)
Nominal voltage (details)
(V)
IP rating Connection (components) Jacket material Seal type Sensor/actuator cable features Type (misc.)

22.80 €

10 7 Days [Male Straight] plug, straight24.71.600.5-Fixed laying -40 - +804-250-IP65/IP68/IP69KOpen end cablePE-XScrew-onflame-retardant-

47.20 €

4 43 Days [Male Straight] plug, straight10-1.600.5--4-250-IP65-PE-X---

55.75 €

4 43 Days [Male Straight] plug, straight5-1.600.5--4-250-IP65Open end cablePE-X---

82.25 €

3 43 Days [Male Straight] plug, straight10-1.600.5--4-250-IP65Open end cablePE-X---

11.60 €

16 7 Days [Male angle] plug, right angle1.54/41.270.3442 x 0.10 mmFixed installation -40 - +8034250250IP65/IP68/IP69KOpen end cablePUR--M12-plug, straight/free end

14.00 €

13 7 Days [Male angle] plug, right angle34/41.270.3442 x 0.10 mmFixed installation -40 - +8034250250IP65/IP68/IP69KOpen end cablePUR--M12-Socket , straight / free end

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360