Sensor / actuator connector (pre-fab) M8 Plug, straight, Socket, straight (1681952)

Sensor / actuator connector (pre-fab) M8 Plug, straight, Socket, straight 1681952

Product Details:

Manufacturer part number: 1681952

Brand: PHOENIX CONTACT

Price: 18.74

Delivery time: 7 Days


Technical Data:

Cable length: 0.6 m


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1681952

Part Number
1681952
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable length
(m)

18.74 €

10 7 Days 0.6

Loading...

  1. 1

Basic information

Connection side A (sensors/actuators) socket, right angle Connection side B (sensors/actuators) socket, right angle Outside diameter(mm) 1.17
Connector cross-section (max.)(mm²) 0.25 Number of pins 3 Nominal current(A) 4
Nominal voltage(V AC) 60 IP rating IP65 Thread type connection side M8
Coding A Cable colour Black Connector standard Sensor connector
Connector type Socket, straight Jacket material PUR Sensor/actuator wiring type (category) Sensor/actuator connector (pre-fab)

This page is Sensor / actuator connector (pre-fab) M8 Plug, straight, Socket, straight, part number 1681952.
You can find the detail information about specifications and dimensions on part number 1681952.

Variation of this product

Part Number
1681949
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cable length
(m)

18.32 €

10 59 Days 0.3

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360