Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1671072
Part Number
|
---|
1671072 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connection side A (sensors/actuators) | Connection side B (sensors/actuators) | Cable length (m) | Cable diameter (mm) | Core layout | Temperature range (°C) | Nominal current (details) (A) | Nominal voltage (V AC) | Nominal voltage (details) (V) | IP rating | Sensor/actuator cable features | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18.70 € | 10 | 7 Days | socket, right angle | [Other] Cable, open end | 3 | 4.4 | 32 x 0.10 mm | fixed applications -40 - +80 | 3 | 24 | 24 | IP65/IP68/IP69K | - | M8-Socket, bent, 2 LEDs / free end |
Loading...
Outside diameter(mm) | 1.17 | Connector cross-section (max.)(mm²) | 0.25 | Number of pins | 3 |
---|---|---|---|---|---|
Nominal current(A) | 4 | Thread type connection side | M8 | Coding | A |
Cable colour | Black | Connection (components) | Open end cable | Connector standard | Sensor connector |
Connector type | Socket, right angle | Jacket material | PUR | Sensor/actuator wiring type (category) | Sensor/actuator connector (pre-fab) |
This page is Sensor / actuator connector (pre-fab) M8 Socket, right angled, part number 1671072.
You can find the detail information about specifications and dimensions on part number 1671072.
Configure
Basic Attributes
Connection side B (sensors/actuators)
Sensor/actuator cable features
Connection side A (sensors/actuators)
Cable length(m)
Cable diameter(mm)
Core layout
Temperature range(°C)
Nominal current (details)(A)
Nominal voltage(V AC)
Nominal voltage (details)(V)
IP rating
Type (misc.)
Optional Attributes
Part Number |
---|
1669738 |
1669741 |
1671069 |
1671085 |
1683594 |
1694169 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Connection side A (sensors/actuators) | Connection side B (sensors/actuators) | Cable length (m) | Cable diameter (mm) | Core layout | Temperature range (°C) | Nominal current (details) (A) | Nominal voltage (V AC) | Nominal voltage (details) (V) | IP rating | Sensor/actuator cable features | Type (misc.) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.05 € | 17 | 7 Days | socket, right angle | [Other] Cable, open end | 1.5 | 4.4 | 32 x 0.10 mm | fixed applications -40 - +80 | 3 | 60 | 60 | IP65/IP68/IP69K | - | M8-female connector, direct / free end | |||
13.15 € | 14 | 7 Days | socket, right angle | [Other] Cable, open end | 3 | 4.4 | 32 x 0.10 mm | fixed applications -40 - +80 | 3 | 60 | 60 | IP65/IP68/IP69K | - | M8-bush, angled / free end | |||
16.60 € | 11 | 7 Days | socket, right angle | [Other] Cable, open end | 1.5 | 4.4 | 32 x 0.10 mm | fixed applications -40 - +80 | 3 | 24 | 24 | IP65/IP68/IP69K | + LED | M8-socket, angled, 2 LEDs / free end | |||
21.50 € | 9 | 7 Days | [Other] Cable, open end | socket, right angle | 5 | - | 32 x 10 mm | - | 3 | 24 | 24 | IP65 | - | M8-female connector, angled 2 LEDs / free end | |||
28.50 € | 7 | 7 Days | [Other] Cable, open end | [Male angle] plug, angled | 10 | - | - | - | - | 24 | - | IP65 | - | - | |||
22.95 € | 8 | 7 Days | [Other] Cable, open end | socket, right angle | 10 | - | - | - | - | 60 | - | IP65 | - | - |