Sensor / actuator connector (pre-fab) M8 Socket, right angled (1669631)

Sensor / actuator connector (pre-fab) M8 Socket, right angled 1669631

Click on this image to zoom in.

Click on this image to zoom in.

  • Sensor / actuator connector (pre-fab) M8 Socket, right angled 1669631
  • Sensor / actuator connector (pre-fab) M8 Socket, right angled 1669631

Product Details:

Manufacturer part number: 1669631

Brand: PHOENIX CONTACT

Price: 15.95

Delivery time: 7 Days


Technical Data:

Connection side A (sensors/actuators): socket, right angle

Connection side B (sensors/actuators): [Other] Cable, open end

Cable length: 5 m

Cable diameter: 4.4 mm

Core layout: 32 x 0.10 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1669631

Part Number
1669631
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection side A (sensors/actuators) Connection side B (sensors/actuators) Cable length
(m)
Cable diameter
(mm)
Core layout Temperature range
(°C)
Nominal current (details)
(A)
Nominal voltage
(V AC)
Nominal voltage (details)
(V)
IP rating Sensor/actuator cable features Type (misc.)

15.95 €

12 7 Days socket, right angle[Other] Cable, open end54.432 x 0.10 mmfixed applications -40 - +8036060IP65/IP68/IP69K-M8 socket, angled / free end

Loading...

  1. 1

Basic information

Outside diameter(mm) 1.17 Connector cross-section (max.)(mm²) 0.25 Number of pins 3
Nominal current(A) 4 Thread type connection side M8 Coding A
Cable colour Black Connection (components) Open end cable Connector standard Sensor connector
Connector type Socket, right angle Jacket material PUR Sensor/actuator wiring type (category) Sensor/actuator connector (pre-fab)

This page is Sensor / actuator connector (pre-fab) M8 Socket, right angled, part number 1669631.
You can find the detail information about specifications and dimensions on part number 1669631.

Variation of this product

Part Number
1669738
1669741
1671069
1671072
1671085
1683594
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Connection side A (sensors/actuators) Connection side B (sensors/actuators) Cable length
(m)
Cable diameter
(mm)
Core layout Temperature range
(°C)
Nominal current (details)
(A)
Nominal voltage
(V AC)
Nominal voltage (details)
(V)
IP rating Sensor/actuator cable features Type (misc.)

11.05 €

17 7 Days socket, right angle[Other] Cable, open end1.54.432 x 0.10 mmfixed applications -40 - +8036060IP65/IP68/IP69K-M8-female connector, direct / free end

13.15 €

14 7 Days socket, right angle[Other] Cable, open end34.432 x 0.10 mmfixed applications -40 - +8036060IP65/IP68/IP69K-M8-bush, angled / free end

16.60 €

11 7 Days socket, right angle[Other] Cable, open end1.54.432 x 0.10 mmfixed applications -40 - +8032424IP65/IP68/IP69K+ LEDM8-socket, angled, 2 LEDs / free end

18.70 €

10 7 Days socket, right angle[Other] Cable, open end34.432 x 0.10 mmfixed applications -40 - +8032424IP65/IP68/IP69K-M8-Socket, bent, 2 LEDs / free end

21.50 €

9 7 Days [Other] Cable, open endsocket, right angle5-32 x 10 mm-32424IP65-M8-female connector, angled 2 LEDs / free end

28.50 €

7 7 Days [Other] Cable, open end[Male angle] plug, angled10----24-IP65--

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360