Signal cable SAC-3P- 1,5-PUR (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1521766

Part Number
1521766
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

18.95 €

10 7 Days

Loading...

  1. 1

Basic information

Connection side A (sensors/actuators) socket, right angle Connection side B (sensors/actuators) Cable, open end Cable length(m) 1.5
Temperature range(°C) -25 - +80 Number of pins 3 Nominal current(A) 4
Nominal voltage(V AC) 48 Thread type connection side M8 Cable colour Black
Contact material CuSn Contact surface Au Sensor/actuator cable features Halogen-free
Sensor/actuator wiring type (category) Sensor/actuator cable

This page is Signal cable SAC-3P- 1,5-PUR, part number 1521766.
You can find the detail information about specifications and dimensions on part number 1521766.

Tech Support