Signal cable SAC-3P-M12MS (1500839)

Signal cable SAC-3P-M12MS 1500839

Click on this image to zoom in.

Click on this image to zoom in.

  • Signal cable SAC-3P-M12MS 1500839
  • Signal cable SAC-3P-M12MS 1500839
  • Signal cable SAC-3P-M12MS 1500839

Product Details:

Manufacturer part number: 1500839

Brand: PHOENIX CONTACT

Price: 33.70

Delivery time: 7 Days


Technical Data:

Connection side A (sensors/actuators): [Female Straight] socket, straight

Cable length: 3 m

Temperature range: -25 - +80 °C

Nominal voltage: 250 V AC

Thread type connection side: M12


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1500839

Part Number
1500839
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection side A (sensors/actuators) Cable length
(m)
Temperature range
(°C)
Nominal voltage
(V AC)
Thread type connection side Sensor/actuator cable features Sensor/actuator wiring type (category)

33.70 €

6 7 Days [Female Straight] socket, straight3-25 - +80250M12Halogen-freeSensor/actuator cable

Loading...

  1. 1

Basic information

Connection side B (sensors/actuators) plug, straight Number of pins 3 Nominal current(A) 4
Cable colour Black Contact material CuSn Contact surface Au

This page is Signal cable SAC-3P-M12MS, part number 1500839.
You can find the detail information about specifications and dimensions on part number 1500839.

Variation of this product

Part Number
1682663
1694884
1694897
1694910
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Connection side A (sensors/actuators) Cable length
(m)
Temperature range
(°C)
Nominal voltage
(V AC)
Thread type connection side Sensor/actuator cable features Sensor/actuator wiring type (category)

21.50 €

9 7 Days [Other] Cable, open end3-40 - +80250M12Halogen-freeSensor/actuator connector (pre-fab)

24.32 €

8 7 Days socket, right angle0.3-40 - +8024M8, M12+ LEDSensor/actuator cable

24.74 €

8 7 Days socket, right angle0.6-40 - +8024M8, M12+ LEDSensor/actuator cable

28.10 €

7 7 Days socket, right angle3-40 - +8024M8, M12+ LEDSensor/actuator cable

Tech Support