Signal cable SAC-3P-M12Y

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1671386
1671412
1671438
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable length
(m)
Nominal voltage
(V AC)
Sensor/actuator cable features

33.37 €

6 7 Days 0.648Halogen-free

43.51 €

5 7 Days 0.324+ LED

47.35 €

4 7 Days 1.524+ LED

Loading...

  1. 1

Basic information

Connection side A (sensors/actuators) socket, right angle Connection side B (sensors/actuators) plug, straight Temperature range(°C) -40 - +80
Number of pins 3 Nominal current(A) 4 Thread type connection side M8, M12
Cable colour Black Contact material CuSn Contact surface Au
Sensor/actuator wiring type (category) Sensor/actuator cable

Tech Support