Manufacturer part number: 1524213
Brand: PHOENIX CONTACT
Price: 25.00 €
Delivery time: 7 Days
Cable length: 3 m
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1524213
Connection side A (sensors/actuators) | Cable, open end | Connection side B (sensors/actuators) | plug, straight | Temperature range(°C) | -40 - +80 |
---|---|---|---|---|---|
Number of pins | 3 | Nominal current(A) | 4 | Nominal voltage(V AC) | 250 |
Thread type connection side | M12 | Cable colour | Black | Contact material | CuSn |
Contact surface | Au | Sensor/actuator cable features | Halogen-free | Sensor/actuator wiring type (category) | Sensor/actuator connector (pre-fab) |
This page is Signal cable SAC-3P-Y, part number 1524213.
You can find the detail information about specifications and dimensions on part number 1524213.
Part Number |
---|
1524226 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cable length (m) |
---|---|---|---|---|---|---|
31.40 € | 6 | 7 Days | 5 |