Signal cable SAC-4P-M 8MR (1521863)

Signal cable SAC-4P-M 8MR 1521863

Product Details:

Manufacturer part number: 1521863

Brand: PHOENIX CONTACT

Price: 20.60

Delivery time: 7 Days


Technical Data:

Cable length: 1.5 m

Temperature range: -25 - +80 °C


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1521863

Part Number
1521863
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable length
(m)
Temperature range
(°C)

20.60 €

9 7 Days 1.5-25 - +80

Loading...

  1. 1

Basic information

Connection side A (sensors/actuators) Cable, open end Connection side B (sensors/actuators) plug, straight Number of pins 4
Nominal current(A) 4 Nominal voltage(V AC) 48 Thread type connection side M8
Cable colour Black Contact material CuSn Contact surface Au
Sensor/actuator cable features Halogen-free Sensor/actuator wiring type (category) Sensor/actuator connector (pre-fab)

This page is Signal cable SAC-4P-M 8MR, part number 1521863.
You can find the detail information about specifications and dimensions on part number 1521863.

Variation of this product

Part Number
1681839
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cable length
(m)
Temperature range
(°C)

17.35 €

11 30 Days 5-40 - +80

Tech Support